iglidur® P - material data

Table of contents

    The most important specifications at a glance

    Descriptive technical specifications
    Wear resistance at +23°C- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on wear resistance
    Wear resistance at +90°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Wear resistance at +150°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
    Sliding properties- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel: 0.06 - 0.21µ
    Wear resistance under water- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Media resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on media resistance
    Resistant to edge pressures- 🟧 🟧 🟧 🟧 ⬜️ +
    Resistant to shock and impact loads- 🟧 🟧 🟧 🟧 ⬜️ +
    Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

    When to use it?

    • When low moisture absorption is required
    • When a cost-effective plain bearing for high pressure loads is required
    • When higher precision is required at humidity and medium temperatures

    When not to use it?

    • If the maximum application temperature is above +120°C -> iglidur K
    • When mechanical rework is required -> iglidur M250
    • When highest wear resistance is required -> iglidur W300

    Temperatures

    min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
    -40°C+130°C+200°C+90°C

    Permissible surface speeds

    Maximum surface speeds [m/s]RotatingOscillatinglinear
    permanent1.00.73.0
    Short-term2.01.44.0

    Permissible p x v values

    Mechanical specifications

    Friction and wear

    iglidur PdryGreasesOilWater
    Coefficient of friction μ0.06 - 0.210.090.040.04

    Shaft materials

    Installation tolerances

    Diameter d1 [mm]Housing H7 [mm]iglidur P plain bearing E10 [mm]Shaft h9 [mm]
    up to 3+0.000 +0.010 +0.014 +0.054 -0.025 +0.000
    > 3 up to 6+0.000 +0.012 +0.020 +0.068 -0.030 +0.000
    > 6 up to 10+0.000 +0.015 +0.025 +0.083 -0.036 +0.000
    > 10 up to 18+0.000 +0.018 +0.032 +0.102 -0.043 +0.000
    > 18 up to 30+0.000 +0.021 +0.040 +0.124 -0.052 +0.000
    > 30 up to 50+0.000 +0.025 +0.050 +0.150 -0.062 +0.000
    >50 to 80+0.000 +0.030 +0.060 +0.180-0.074 +0.000
    >80 to 120+0.000 +0.035 +0.072 +0.212 -0.087 +0.000
    > 120 up to 180+0.000 +0.040 +0.085 +0.245 -0.100 +0.000

    Moisture absorption

    Influence of moisture absorption

    Chemical resistance

    MediumResistance
    Alcohols+
    Greases, oils without additives+
    Hydrocarbons-
    Fuels+
    Strong alkalines-
    Strong acids-
    Diluted alkalines-
    Diluted acids0

    Thermal conductivity

    Coefficient of thermal expansion

    Resistance to weathering

    Compressive strength

    Vacuum

    Radioactive radiation

    Free sample box

    Buy iglidur P products in the online shop

    • Large selection of moulds and materials
    • Available within 24 hours
    • No minimum order value
    • No minimum order quantity

    Typical application areas

    Consulting

    I look forward to answering your questions

    Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

    Shipping and consultation