Cost-effective improvement of railway technology with energy supply and bearing technology

Tech up, cost down with high-performance polymers and flexible cables with EN 45545

Application examples from railway technology

Light rail door with igus products

Space-saving light-rail doors

Deutsche Bahn idea train with igus plain bearings

Deutsche Bahn IdeasTrain

Deutsche Bahn idea train with igus plain bearings

All application examples

Application areas in railway technology

  • Durable products, service life predictable with free online tools
  • Numerous igus products meet Hazard Level 3 according to DIN EN 45545 or NFPA 130
  • Special plain bearing materials also fulfil requirement sets R22 and R23, while certain cables fulfil R15 and R16
  • Maintenance-free, vibration-dampening bearing technology without any additional lubrication
  • High temperature resistance from -50°C to +170°C

Cost-effective igus polymer products for rail technology

High-temperature plain bearings

  • EN 45545 HL3
  • High wear resistance
  • iglidur RW370: meets requirement set R22/R23
  • iglidur G V0: meets requirement set R24
  • iglidur J350 high dimensional stability at continuous operating temperatures of up to +180°C

Control cables for compact passenger doors

  • Robust and durable thanks to TPE outer jacket
  • Suitable for limited installation space
  • A guarantee of up to 4 years
  • Control cable CF9.UL

e-chains easy chain and E2 micro

  • EN 45545 HL3, R22/R23
  • NFPA130
  • Silent and smooth operation
  • easy chain: easy to fill, for high accelerations
  • E2 micro: extremely small inner heights and bend radii, high torsional resistance
dryspin® high helix lead screw

Spindle nuts iglidur J350

  • EN 45545 HL3, R24
  • In trapezoidal and high helix thread, cylindrical design or as flange types
  • Quiet, vibration-free operation
igus spur gears

Spur gears

  • Customised configuration with no minimum order quantity
  • High wear resistance
  • Noise-reducing
iglidur RW370 round bar

iglidur RW370 round bar

  • EN 45545 HL3, R22/23
  • High wear resistance
  • Low coefficient of friction

Tested in the test laboratory for use in the real world

More information

Online tools

igus online tools on your tablet

Special and drawing parts

igus online tools on your tablet

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation