Energy chains for long travels and heavy duty purposes

Energy chains for heavy-duty applications & long travels

E4.1

  • Internal heights: 30 to 800 mm
  • Crossbar removable in inner and outer radius
  • For particularly demanding applications
  • Rear grip for optimum lateral stability
  • High thrust on long travels and for long unsupported lengths
  • Noise-damping "brakes" and noise dampers as an option
  • Outer and inner link for quick assembly
  • With or without pretension

E4/4

  • Internal heights: 56 to 80 mm
  • Full-width: crossbar removable in the inner and outer radius
  • High stability
  • For particularly demanding tasks
  • Ideal for heavy-duty applications
  • Internal heights: 32 to 80 mm
  • Full web: crossbar removable in inner and outer radius
  • Longer service life thanks to maintenance-free tribopolymer plain bearings in the connection of the chain links
  • Long travel distances up to 800 m and more
  • High filling weight up to 30 kg/m
  • Speeds up to >5 m/s
  • Intelligent wear monitoring possible

P4

  • Internal heights: 32 to 80 mm
  • Full web: crossbar removable in inner and outer radius
  • Long travel distances up to 800 m and more
  • High filling weight up to 30 kg/m
  • High speeds up to >10 m/s
  • iF product design award 2007
  • inner height: 32 to 80 mm
  • Available in two versions:
    • Full web
    • Completely closed
  • For particularly demanding applications
  • 75% less drive power, rolling
  • Speeds of up to 6 m/s possible
  • Uniform rolling resistance for applications with dirt
  • Available in four versions:
    • For the E4.1 system
    • For the E2/000 system
    • Quick to fill - simply push in the cable
    • Special sliding guide elements
  • Reliably quiet, abrasion-resistant and energy-efficient
  • For travel distances of up to 80 m and speeds of up to 2.5 m/s

complete set

  • Travelling distances 8 - 200 m
  • Time-saving - we assemble the complete set for you
  • 1 complete set consists of
    • energy chain
    • mounting bracket
    • strain reliefs
    • separator
    • guide trough without glide bar
    • guide trough with glide bar
    • screwdriver
    • And more

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation