Robotics news overview

igus newsletter

Don't miss any more igus news

Spring 2026

unsupported twisterchain

news teaser unsupported twisterchain

Product extension

News collage triflex R new products

Spring 2025

Fibre-rod & standard retraction system (RS) complete in ESD

RS and fibre-rod in ESD

Three parts for stability, cleanliness & economy

triflex R shop articles

triflex R heavy duty

triflex R heavy duty

Clean SCARA Cable Solution in ESD (study)

Clean SCARA Cable Solution ESD

SCARA Cable Solution in ESD material

SCARA Cable Solution ESD

Spring 2024

Fibre-rod for the dry cleanroom

Fibre-rod in the dry cleanroom

triflex R TRE.85 C version

TRE.85 C version

Clean SCARA Cable Solution size 24

Clean SCARA Cable Solution size 24

Spring 2023

Cable Clip

Cable Clip

Clean SCARA Cable Solution

Clean SCARA Cable Solution

Augmented reality in the Quick Robot

Augmented reality for the office

Spring 2022

triflex R News 2022

Spring 2021

TRX revolutionises 3D movement

triflex R TRX
  • Telescoping and twisting with an e-chain®
  • Extension of up to 40%
  • Currently compatible with the TRE.70 series
  • Saves additional attachments and retraction systems

TRE.30.050.0.B small but ...

triflex R TRE.30
  • Four times the radius strength
  • Good accommodation of torsional forces
  • Assemble and disassemble without tools
  • Compatible with all triflex® R TR.30 products
  • Easy to retrofit/extend

Autumn 2020

Scara cable solution

Corrugated hose reinforcement for Scara robots

  • Nominal hose width 29mm (inside)
  • Size 23 & 36mm in the planning stage
  • Backbone for cable guidance on Scara robots
  • Easy to retrofit
  • Rotary mounting
  • For increasing the service life of corrugated hoses used for Scara robots.

Spring News 2020 summarised in 1:45 min.

Spring 2020

Directed pretension on UR10 and UR10e

Fibre-rod bracket for UR10
  • In case you need to retrofit your UR10 or UR10e cables or hoses.
  • Enables strong & defined cable guidance up to the tool
  • can be combined with our cobot clamps
  • plug and play for UR10 + UR10e
  • individually adjustable
  • no unsightly damage to the robot

Compact linear retraction system TR.RSEC.60

TR.RSEC.60

Linear, cost-effective retraction system TR.RSEL.60 + TR.RSEL.65

TR.RSEL.60 + 65
  • Product extensions to the already existing RSEL retraction systems size 70 and 85
  • Chain sizes 60 and 65 can be used in automotive production, for example, to create handling packages cost-effectively
  • Modularised design of the RSEL series

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation