New drylin drive technology products

Autumn news 2026

ZLX-AR

ZLX toothed belt axis anti-reflect

  • Black anodised anti-reflect design
  • Less reflection, more design freedom
  • Robust high-profile design
  • Simple assembly options
SLR-AR

SLR lead screw axis anti-reflect

  • Black anodised anti-reflect design
  • High stiffness with lightweight
  • More design freedom
  • High load capacity
ZLN

ZLN toothed belt axis anti-reflect

  • Black anodised anti-reflect design
  • New zinc die-casting carriage: function integration of three components in one
  • Including electric motor
NTM

NTM-45 electric telescope, reduced clearance

  • Robust telescopic extension with electric motor 
  • New: Reduced clearance
  • Ready to install and ready to connect
  • PFAS-tested and PTFE-free coating (iglidur IC-05PF)

Spring news 2026

ZLW-ESD

ZLW-ES-EX linear axes with ESD protection

  • Reliable protection against electrostatic discharge
  • Certified by the ESD Academy in accordance with IEC 61340-5-1:2024
  • Available in two installation sizes: For narrow installation spaces (50mm) or wide support (120mm)
  • Made of stainless steel, with iglidur X bearing liners
SLX-PT

drylin SLX-Protect linear actuator with lead screw

  • Maximum reliability thanks to fully integrated metal cover
  • Easy assembly thanks to many grooves (groove 10 type B) and fastening options 
  • For manual adjustment and electrical operation
ZLX-PT

drylin ZLX-Protect linear actuator with toothed belt

  • Maximum reliability thanks to fully integrated metal cover
  • Easy assembly thanks to many grooves (groove 10 type B) and fastening options 
  • For manual adjustment and electrical operation
 SLW-0620-FL-ES-X

SLW-0620-FL-ESX linear module for extreme temperatures

  • Made of stainless steel
  • With iglidur X plain bearings for extreme temperatures from –100°C to +250°C
  • Flexible pitches from 1 to 25.4mm/rev
NTM

NTM-45 electric telescope, PTFE-free and PFAS-tested

  • Robust telescopic extension with electric motor 
  • Infinitely variable extension length up to 500mm
  • Coating: iglidur IC-05PF (PFAS-tested)
  • Motor orientation: 0°
GRR-30

GRR-30 Z-axis for large gantry and cantilever applications

  • Lightweight, rigid Z-axis
  • For long stroke up to 1,500mm
  • Load capacity up to 25kg
  • Lubrication-free and low-maintenance

news

Autumn news 2025

SLW-0670-FLS

SLW-0670-FLS flat, wide lead screw axis

  • Suitable for manual adjustment as well as electrical operation 
  • Large support spacing (79mm) for increased stiffness
  • Extremely flat type (20mm)
  • Silver or black anodised
SLW-0620-Ds08 miniature axis

SLW-0620-Ds08 miniature axis

  • Based on drylin W double rails WS-0620
  • With dryspin high helix thread Ds Ø08
  • Up to 40% more stroke thanks to new lead screw
  • With two-part carriage for more zero clearance
  • Stroke length up to 300mm
SLW-0620-BB-ES

SLW-0620-BB-ES stainless steel miniature axis

  • Suitable for manual adjustment as well as electrical operation 
  • Made of stainless steel, suitable for hygiene-critical areas
  • With FDA/EU-compliant plain bearings
  • Flexible pitches from 1 to 25.4mm/rev
SLW-ESAX500

SLW-ESAX500 FDA linear module

  • Stainless steel version for ESD and food applications
  • Bearing components made of iglidur AX500
  • Electrically conductive and FDA-compliant
SLR-60

SLR-60-32x32 strong linear module

  • With new dryspin high helix thread size Ds32x32 for extremely high feed speeds
  • With axial load capacity of up to 6,250N and radial load capacity of up to 25,000N

Spring news 2025

SLX
  • Suitable for manual adjustment as well as electrical operation 
  • Easy assembly thanks to many grooves (groove 10 type B) and fastening options 
  • Stroke length up to 1000mm
  • 100% lubrication-free and tested
ZLW-1050-ES-EX
  • Suitable for applications that require a conductive toothed belt axis (e.g. powder coating, painting systems, flour production or measurement technology)
  • Stroke length up to 2,000mm
  • 100% lubrication-free and tested
SLR-30
  • Extension in installation size 30
  • With single carriage, multi-carriage or assembly carriage
  • Simple alignment via dowel pins, without additional clamps
  • Wide range of connection options
slw-xy
  • Two travel directions combined in one module for a working area of 500 x 500mm
  • Robust, wide load-bearing surface
  • Stroke length max. 500mm
SLW-XY-BB-0620
  • Two travel directions in one module
  • For small installation spaces
  • Silver or black anodised
  • Stroke lengths max. 100mm
SLW-BB
  • Two carriages move synchronously in a linear module, on a central stroke, towards or away from each other with one turn
  • Stroke length up to 200mm
DRL_PROD_SHT-HYD_5
  • Optimised carriage design and better rinsability with connection of axis.
  • High-quality, highly resistant stainless steel
  • Smooth operation with dryspin high helix thread
  • Components meet FDA and EU Regulation 10/2011
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology News - Query

Make a product enquiry

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation