iglidur® materials for general purpose

iglidur G - the classic all-rounder

  • Maximum long-term application temperature +130.00°C
  • Maximum short-term application temperature +220.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 80.00MPa
  • Shore D hardness 81
  • Not electrically conductive
iglidur G granulate

iglidur G1 - even more universal

  • Maximum long-term application temperature +180.00°C
  • Maximum short-term application temperature +220.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 91.00MPa
  • Shore D hardness 81
  • Not electrically conductive
iglidur® G1 material and specifications

iglidur M250 - the robust all-rounder according to DIN ISO 2795

  • Maximum long-term application temperature +80.00°C
  • Maximum short-term application temperature +170.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 20.00MPa
  • Shore D hardness 79
  • Not electrically conductive
iglidur® M250 material and specifications

iglidur P210 - specialist for pivoting, rolling applications and more

  • Maximum long-term application temperature +100.00°C
  • Maximum short-term application temperature +160.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 50.00MPa
  • Shore D hardness 75
  • Not electrically conductive
iglidur® P210 material and specifications

iglidur® P - the cost-effective outdoor all-rounder

  • Maximum long-term application temperature +130.00°C
  • Maximum short-term application temperature +200.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 50.00MPa
  • Shore D hardness 75
  • Not electrically conductive
iglidur® P material and specifications

iglidur K - versatile and cost-effective

  • Maximum long-term application temperature +170.00°C
  • Maximum short-term application temperature +240.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 50.00MPa
  • Shore D hardness 72
  • Not electrically conductive
iglidur® K material and specifications

iglidur GLW - low-cost material for high volumes

  • Maximum long-term application temperature +100.00°C
  • Maximum short-term application temperature +160.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 80.00MPa
  • Shore D hardness 78
  • Not electrically conductive
iglidur® GLW material and specifications
Plain bearing sample box

Free plain bearing sample box

iglidur materials under scrutiny

This is how iglidur® materials work

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation