Ball bearing wiki: Technical information about ball bearings

Our ball bearing wiki at a glance:

White paper

Performance features of ball bearings made from high-performance plastics

Performance features of ball bearings made from high-performance plastics
Download white paper

System and functional integration for polymer ball bearings

System and functional integration for polymer ball bearings
Download white paper

Ball transfer units made of plastic: A promising alternative to metal

Ball transfer units made of plastic: A promising alternative to metal
Download white paper

Seven tips for selecting the optimum conveyor rollers

Download white paper

Should ball bearings be greased?

Changing ball bearings: From metal to plastic
Find out more about "lubrication-free"

Ball bearing size table

igus ball bearing with technical drawing
Find out more about ball bearing sizes

Test laboratory for ball bearings

Test laboratory for polymer ball bearings
Find out more about the test lab

Questions about ball bearings

Installation recommendation for xiros ball bearings
  • High wear resistance due to moulding under high pressure
  • Homogeneous material distribution
  • Cost-effective production, therefore also favourable prices
  • Simplification of ball bearing installation
Defective metal ball bearing
  • the bearing clearance caused by the wear has reached an unacceptable level, for example when the shaft "slags".
  • the cage is worn and threatens to fall out.
  • the bearing races are broken due to excessive impact forces.
  • the running surfaces of the bearing races are visibly damaged.
  • the ball bearing is blocked, for example due to coarse dirt.
  • the balls (glass) are broken.
  • "unprecedented noise emissions" occur.
  • no more bearing clearance exists due to deposits on the balls.
WALK-IN with xiros plastic ball bearings
SNAP-IN bei xiros Kunststoff-Kugellagern
  • Z = one-sided sheet metal cover disc with gap seal
  • ZZ/2Z = as above, from both sides
  • RS = single-sided, sliding rubber seal
  • LB = as above
  • 2RS = as above, from both sides
  • LLU = as above, non-contact rubber seal, from both sides
  • EE = as above, from both sides contacting, abrasive
  • RZ = one-sided, non-contact rubber seal
  • LB = as above
  • 2RZ = as above, from both sides
  • LLB = as above
Seals for xiros ball bearings
Structure of xiros ball bearings

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation