Threaded rods from dryspin® in 3 variants

Threaded rod, high helix thread

High helix threaded rod

  • In right-hand, left-hand and reverse thread 
  • Stainless steel AISI 304 and aluminium EN AW 6082
  • Outer diameter from 4 to 20 mm
  • Pitch from 2.4 to 100 mm
  • dryspin geometry
Trapezoidal threaded rod

Trapezoidal threaded rod

  • In right-hand, left-hand and reverse thread
  • Stainless steel, C15 steel, aluminium EN AW 6082
  • Outer diameter from 6 to 50 mm
  • Pitch from 1.5 to 8 mm
  • Single or multi-start threads
Metric threaded rod

Metric threaded rod

  • Available in right-hand and left-hand thread
  • AISI 304 stainless steel
  • Outer diameter from 3 to 10 mm
  • Pitch from 0.5 to 1.5 mm 
  • Standard or fine pitch thread

What exactly is a threaded rod?

Do you need an individually configured threaded rod? We have the solution.

Configuring a threaded rod
  • Individual pin machining without CAD software
  • 2D dimensioned drawing and 3D step file, generated directly online
  • Immediate price calculation with online ordering
Configure lead screw drive
  • Support in choosing the perfect lead screw drive for your application
  • Service life calculation of the desired configuration
  • PDF download with all details for the  application

Threaded rod with steep thread

  • Longer service life due to thread asymmetry
  • Higher efficiency compared to conventional trapezoidal threads
  • Not self-locking

Threaded rod with trapezoidal thread

Threaded rod with metric thread

  • Available in thread sizes M3 to M6
  • Available from standard thread to fine thread
  • Fine threads are not standard with us, but are of course possible on request

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation