Laboratory banner

Our test laboratory for iglidur® plain bearings

What is tested and how?

What are the test rigs in the plain bearing test laboratory?

Front loader test rig

  • Test: rotating wear rate
  • Load up to 500kg
  • Operating pressure: up to 200 bar
  • Vmax: 4 cycles/min at full pivot
Front loader test rig

Rotation wear

  • Test: rotating wear rate
  • Load per bearing point between 100 N and 1000 N
  • Surface speed between 100 and 1,300rpm
  • Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20mm
  • Tests at room temperature and up to 150°C
  • Underwater tests
Rotation wear test

Linear short-stroke wear

  • Test of linear wear rate
  • Load per bearing point between 10 N and 200 N
  • Surface speed between 0.1m/s and 0.3m/s
  • Tests at room temperature and up to 150°C
  • Available shaft diameter 10mm
  • Stroke length: 5mm
Test for linear short-stroke wear

Pivoting wear

  • Test of pivoting wear rate
  • Load per bearing point between 25N and 300N
  • Surface speed of 0.01m/s (with 10mm shaft diameter)
  • Pivoting angle of 60°
  • Available shaft diameter: 10mm
  • Tests at room temperature
Test for pivoting wear

Coefficient of friction

  • Test for rotating coefficient of friction
  • Load per bearing point between 10 N and 300 N
  • Surface speed between 200 and 2,000rpm (speed depends on the shaft diameter)
  • Available shaft diameters: 6 to 20mm
  • Tests at room temperature
  • Tests at room temperature and up to 150°C
Test for coefficient of friction

Linear technology tests underwater

  • Test of pivoting wear rate
  • Load up to 100N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Available shaft diameter 10mm
Linear technology tests underwater

Rotation test rig under water

  • Test for rotating wear rate
  • Load between 10 N and 100 N
  • Surface speed between 0.01m/s and 0.3m/s
  • Test at room temperature
  • Available shaft diameter 10mm
Vibration tests under water

Edge load test

  • Test for wear, tumbling
  • Load between 30 kN and 230 kN
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Available shaft diameter 40mm
Edge load test

Linear film test rig

  • Test for linear wear rate
  • Load between 10N and 60N
  • Surface speed between 0.01m/s and 0.15m/s
  • Test at room temperature
  • Pin diameter 4mm and 10mm
Test for abrasion of tribo-tape

Heavy duty rotation

  • Test for rotating wear rate
  • Load between 4,000N and 52,000N
  • Surface speed up to 0.1m/s
  • Test at room temperature
  • Available shaft diameter 20mm
Test for heavy duty rotation

Tumble test rig

  • Test for wear rolling, tumbling
  • Tests with solid plastic roller, knife edge roller, bushed steel roller ...
  • Load between 10N and 600N
  • Surface speed between 0.15m/s and 1m/s
  • Test at room temperature
  • Shaft diameter from 6mm to 20mm
Tumble wear Test

Which online tools obtain the test data

Test in the test lab and igus online tool

The different areas of the igus test lab

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation