New drylin E electric motor products

Spring news 2026 at a glance:

DRE_SCR_D1_Firmwareupdate_EN
  • Five improvements/functions for automation
  • Free update for every D1
  • Faster commissioning thanks to commissioning tips in the GUI
  • Available from April/May 2026
dle-cu-10
  • Mini automations directly on the touch display
  • For jog mode and simple positioning
  • Perform movements without prior knowledge or programming
  • Suitable for D1/D2, D5/6, D7/8/motor control units
dle-cu-11
  • Simulation of input/output signals
  • Circuit board with push-button, switch, potentiometer and coloured LEDs
  • Tool-free mounting on the D1/D2 motor control system
  • For cost-effective commissioning, control system or test purposes
Stepper motor with encoder
  • Powerful lead screw motors with direct lead screw connection
  • In NEMA 24 and 34
  • Up to three times greater torque compared to installation size NEMA 23
  • Lubrication-free and maintenance-free with up to 20,000 operating hours
Slewing ring
  • Installation size 200 or 300
  • Various stepper motors to choose from
  • ALU base plate with fixing holes for construction profiles
  • 600% higher load compared to the DLE-RT-50
  • Adjustable belt tension, lubrication-free

All new products from spring 2026

news

Autumn news 2025 at a glance:

dle-cu-9
  • Ideal for prototyping, commissioning and service operations
  • Quick adaptation to different motors and applications
  • Easy to use without a laptop
dle-cu-7
  • Two buttons for start/stop signals and one emergency stop button
  • Emergency stop button stops the machine immediately in the event of a hazardous situation
  • Easy to use without a laptop
Stepper motor with encoder
  • Encoder compatible with higher-level control systems from Siemens, Beckhoff and B&R
  • In NEMA 23, 24 and 34
  • Precise position feedback and increased operational reliability
Double shaft motor
  • For the simultaneous drive of two linear axes
  • Ideal for space-saving machine concepts
  • Already available in other NEMA sizes

Our news highlight 2025

d1
  • Compatible with many automation control systems using PROFINET
  • Fast integration
  • D1 compatible with PROFINET with 18% market share
  • Free firmware update also for older D1 motor control systems

Further spring news 2025 at a glance:

MOT-ST-56-C-B-C 
  • Stepper motors for applications in humid areas
  • With integrated brake
  • In installation sizes NEMA 17, 23, 24, 34
  • With 1m connection cable and inexpensive Molex connectors
MOT-AN-S-060-028-056-L-C-AAAC 
  • Stepper motors in installation size L
  • 38% stronger compared to motors with the overall length M
  • In installation sizes NEMA 17, 23, 24
  • With 0.3m connecting wires and cost-effective JST and Molex connectors
MOT-ST-42-L-C-O
  • Encoder compatible with Siemens, Beckhoff and B&R
  • As NEMA 17 stepper and lead screw stepper motor
  • 480% higher supply voltage
  • With 0.3m stranded wires and inexpensive JST connectors
dle-cu-6
  • Expansion of the manual control unit product range
  • Suitable for the igus motor control systems D1, D5/6, D7, 8, 9
  • The motor control system is enabled by means of an enable switch and moved in left-right rotation with two buttons.
angular gearbox
  • For space-saving superstructures
  • Suitable for igus stepper and EC/BLDC motors
  • Suitable for sizes NEMA 23, 24, 34
  • Up to 150% reduction in installation space compared to straight gearboxes
  • Six different gear ratios
Hand wheel
  • Four different versions for shafts with D-cut (5/6.35/8/14mm)
  • Manual setting of the reference point instead of using a reference switch
  • 400% more cost-effective than electric reference/homing drives
dryve bus tour
  • Live demonstration of drylin linear axes, motors and control systems
  • Personalised and flexible consulting precisely for your application
  • Manual adjustment, emergency stop scenarios, control concepts
  • No travelling or accommodation costs for your employees

Motors online shop

Motors shop

Electric motor product finder

Electric motor product finder

Make a product enquiry

Motor news enquiry
igus newsletter

Don't miss any more igus news

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation