Lead screw technology FAQ

All questions and answers about dryspin lead screw technology

General

Lead screw nuts

Lead screws

Materials

Tolerances

Calculation formulas

General

  • Higher efficiency
  • Low-noise and low-vibration operation
  • 30% longer service life due to asymmetry
  • Up to 25% less wear
  • Greater efficiency

Lead screw nuts

Lead screws

Materials

MaterialMPa
iglidur® J4 MPa
iglidur® W3005MPa
iglidur® A1803.5 MPa
iglidur® J3502 MPa
iglidur® E70.5 MPa
iglidur® J2002 MPa
iglidur® R2 MPa

Tolerances

Calculation formula

iglidur® materialrotating long-term
iglidur® J1.5
iglidur® W3001.0
iglidur® A1800.8
iglidur® J3501.3
Duty cycle ED pv valuemax.[MPaxm/s]
100%0.08
50%0.2
10%0.4
DesignationMeaning
FaxialAxial force
Pperm.Max. permissible surface pressure 5N/mm2
Prealactually occurring surface pressure for the selected size
Ae realEffective support surface of the selected trapezoidal lead screw nut
PPitch
d1Pitch diameter
MtaDrive torque [Nm] when converting a rotary into a longitudinal movement
MteDrive torque [Nm] when converting a longitudinal movement into a rotary movement
vSurface speed [m/s]
sFeed rate [m/s]
nRotational speed [min-1
ηEfficiency

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation