Surface speed of iglidur materials

Calculating surface speed at bearing points with rotating movement

Example

Surface speed at bearing points with pivoting or oscillating movement

iglidur_intro_2_570.gif

d1

f

β

n

Coefficient of friction and load
Coefficient of friction and load

Permissible surface speeds

Surface speed and wear

Surface speed and coefficient of friction

Table 1: Selection of iglidur materials and their max. recommended (long-term) surface speeds in m/s

MaterialRotatingOscillatingLinear
Standards
iglidur G10.74
iglidur J1.51.18
iglidur M2500.80.62.5
iglidur W30010.74
iglidur X1.51.15
General purpose
iglidur K10.73
iglidur P10.73
iglidur GLW0.80.62.5
Endurance runner
iglidur J260 10.73
iglidur J31.51.18
iglidur J3501.314
iglidur L25010.72
iglidur R0.80.63.5
iglidur D1.51.18
iglidur J20010.710
High temperatures
iglidur V4000.90.62
iglidur X61.51.15.4
iglidur Z1.51.15
iglidur® UW5000.80.62
High media resistance
iglidur H10.73
iglidur H121.0 5
iglidur H3701.2 0.84
iglidur H20.90.62.5
Contact with food
iglidur A1800.80.63.5
iglidur A2000.80.6 2
iglidur A35110.8 2.5
iglidur A5000.60.41
iglidur T220 0.40.31
Special application areas
iglidur F0.80.6 3
iglidur H4 10.71
iglidur Q 10.75
iglidur A290 10.73
iglidur UW0.5 0.42
iglidur B0.70.52
iglidur C10.72

Table 2: Selection of iglidur materials and their max. recommended (short-term) surface speeds in m/s

MaterialRotatingOscillatingLinear
Standards
iglidur G21.45
iglidur J3 2.110
iglidur M25021.45
iglidur W3002.5 1.86
iglidur X3.52.510
General purpose
iglidur K21.44
iglidur P1.44
iglidur GLW10.73
Endurance runner
iglidur J26021.44
iglidur J332.110
iglidur J35022.38
iglidur L2501.51.13
iglidur R1.215
iglidur D3 2.110
iglidur J2001.51.115
High temperatures
iglidur V4001.3 0.93
iglidur X63.52.510
iglidur Z3.52.56
iglidur® UW500 1.51.13
High media resistance
iglidur H1.51.14
iglidur H12.51.57
iglidur H3701.51.15
iglidur H210.73
Contact with food
iglidur A1801.215
iglidur A2001.5 1.13
iglidur A3501.20.93
iglidur A50010.72
iglidur A29021.44
iglidur T22010.72
Special application areas
iglidur F1.51.15
iglidur H41.51.12
iglidur Q21.46
iglidur UW1.51.13
iglidur B10.73
iglidur C1.51.13

Tested in the test laboratory for use in the real world

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation