robolink-apiro-banner

Building automation systems: Simple, modular, flexibly expandable

drygear® Apiro modular gearbox system

  • lane adjustment,
  • pusher tasks,
  • gearboxes with different ratios,
  • slewing rings and rotary axes

20 application examples for the modular gearbox system

iDeaS for gearbox setups

Apiro® starter kit

Apiro® starter kit
Apiro rotary axis movement
  • Gearbox with 32:1 ratio with Nema 17 motor with encoder and connector
  • For rotary indexing tables or rotary axis movement
  • Example applications: laboratory area or assembly tasks
Pusher application
  • Cantilever axis coupled with gearbox and Nema 17 motor
  • Allows different strokes in the application
  • Rack and pinion elements included
Pusher application
  • Gearbox with 64:1 ratio and Nema 23 motor
  • Up to 1m stroke length possible
  • Sample application: greenhouses, window adjustments, as well as other adjustments for furniture such as windows, doors, cabinets
Press-fit procedure
  • Cantilever axis coupled with a gearbox and Nema 17 motor
  • Sample application: press-fit procedures during assembly
  • Up to 25N possible
Lane adjustment
  • Multi-functional profile connected to a gearbox with 32:1 ratio and Nema 17 motor
  • Sample application: packaging industry, e.g. for conveyor belts
Rotary movement
  • Two gearboxes with 32:1 ratio connected by a multifunction profile and a Nema 17 motor
  • Sample application: rolling doors
Apiro® pusher application
  • Expansion of partially automated production lines
  • For pusher and roller applications
Pick and place
  • Assembled system; gearbox with turntable and cantilever axis
  • Installed on a drylin linear robot
  • Sample application: logistics, sorting tasks, vertical farming
Cartesian robots
  • Combination of gearboxes and cantilever axes with multi-functional profile and an igus e-chain
  • Application example: pick and place tasks, e.g. for vending machines, vertical farming, pharmacies
Height adjustment
  • Coupled gearbox with 64:1 ratio and Nema 17 motor
  • Sample applications: Height adjustments, e.g. for extractor hoods or lamps
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Robot gearbox with drive pin

Gearbox with drive pin

Gearbox with multi-functional profile

Gearbox with multifunctional profile

RL-A22.X

Bevel gearboxes

Apiro® in HD

Hygienic design gearbox

Apiro_accessories

Accessories

Apiro connection to a linear unit

Connection to the output of drive and lead screw technology

drygear® Apiro - Tested and proven

Prof_apiro

Send us your request

The gearboxes and components at a glance

Gearbox with rotary disc

Gearbox with turntable

Gearbox with coupling

Gearbox with coupling

Cantilever axis

Cantilever axis

Apiro® cantilever axis

Cantilever axis with double axis

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation