iglidur® K - Material data

Table of contents

    The most important specifications at a glance

    Descriptive technical specifications
    Wear resistance at +23°C- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on wear resistance
    Wear resistance at +90°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Wear resistance at +150°C- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
    Slide property- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel: 0.06 - 0.21µ
    Wear resistance under water- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
    Media resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on media resistance
    Resistant to edge pressures- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Resistant to shock and impact loads- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

    When should I use it?

    • If you are looking for a cost-effective all-round plain bearing
    • If it is to be used in a damp environment
    • When good wear resistance up to medium loads is required

    When should I not use it?

    • When the highest wear resistance is required -> iglidur W300
    • When the highest media resistance is required -> iglidur X6
    • When a high-temperature bearing is required -> iglidur H

    Temperatures

    min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
    -40°C +170°C+240°C+70°C

    Permissible surface speeds

    Maximum surface speeds [m/s]RotatingOscillatinglinear
    Permanent1.00.73.0
    Short-term2.01.44.0

    Permissible pv values

    Mechanical properties

    Friction and wear

    iglidur KdryGreasesOilWater
    Coefficient of friction µ0.06 - 0.210.090.040.04

    Shaft materials

    Installation tolerances

    Diameter d1 [mm]Shaft h9 [mm]iglidur K E10 [mm]Housing H7 [mm]
    up to 30 - 0.025+0.014 +0.0540 +0.010
    > 3 up to 60 - 0.030+0.020 +0.0680 +0.012
    > 6 up to 100 - 0.036+0.025 +0.0830 +0.015
    > 10 up to 180 - 0.043+0.032 +0.1020 +0.018
    > 18 up to 300 - 0.052+0.040 +0.1240 +0.021
    > 30 up to 500 - 0.062+0.050 +0.1500 +0.025
    >50 to 800 - 0.074+0.060 +0.1800 +0.030
    >80 to 1200 - 0.087+0.072 +0.2120 +0.035
    > 120 up to 1800 - 0.100+0.085 +0.2450 +0.040

    Moisture absorption

    Influence of moisture absorption

    Chemical resistance

    MediumResistance
    Alcohols+ up to 0
    Greases, oils without additives+
    Hydrocarbons+
    Fuels+
    Strong alkalines0
    Diluted alkalines+
    Strong acids-
    Diluted acids0 to -

    Electrical properties

    thermal conductivity

    coefficient of thermal expansion

    Compressive strength

    Vacuum

    Radioactive radiation

    Free sample box

    Buy iglidur K products in the online shop

    • Large selection of moulds and materials
    • Available within 24 hours
    • No minimum order value
    • No minimum order quantity

    Typical application areas

    Consulting

    I look forward to answering your questions

    Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

    Shipping and consultation