iglidur® - pv value and lubrication

Table 01: Thermal conductivity of shaft and housing materials

Material Thermal conductivity [W/m x k]
Steel 46
Aluminium204
Grey cast iron 58
304 stainless steel 16
Ceramics1.4
Polymer 0.24

pv value

permitted pv value:

Calculation pv value
In these equations:
K1, K2 Constant for heat dissipation (K1 = 0.5, K2 = 0.042)
Øs Bearing wall thickness, mm
b1 Bearing length [mm]
μCoefficient of friction
λs Thermal conductivity of the shaft
λk Thermal conductivity of the bearing
ΔT (Ta - Tu)
TuAmbient temperature
TaMax. Application temperature

Correction factor

Diagram 09: Correction factor for p · v
LubricationCorrection factor
Dry operation1
During installation 1.3
Continuous, grease 2
Continuous, water 4
Continuous, oil 5

Lubrication

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation