<font size="6">Reduce costs &amp; Tech up</font><br>motion plastic for the<br>display production
  • cleanroom and ESD-compatible
  • Low outgassing
  • Compact and lightweight
  • cost-effective
  • Online service life calculation
  • Maintenance-free (24/7 use)
  • Easy to install
  • Low noise and low vibration
  • Complete system or individual components from batch size 1
  • Fast delivery

Selected products for the display industry

e-skin flat
  • Cleanroom-compatible in accordance with IPA ISO Class 1
  • Modular, compact design
  • Cables can be replaced in minutes
  • Optionally with customised CFCLEAN stranding bundle for high reliability
e-skin soft
  • Cleanroom-compatible according to IPA ISO class 1
  • Two-part, consisting of upper and lower shell
  • Quick assembly thanks to zip-opening principle
  • For fast, short unsupported applications
e-chain E6
  • Cleanroom-compatible according to IPA ISO class 1
  • Very quiet: 32dB(A) at 1 m/s
  • Swivelling crossbar on both sides
  • Smooth, cable-friendly interior
  • Pretension can be released by turning the inner link

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation