Linear axes with toothed belt drive

Toothed belt axes overview

Our toothed belt axes at a glance

Toothed belt axis with compact type

Compact design

  • Undertakes many positioning tasks
  • Motor connection possible
  • Low-profile installation heights
Reverse positioning with linear axes from igus

Reverse positioning

  • Fast right/left adjustment
  • Compact with a low-profile drylin W double rail
  • With angle flange
Industry-specific toothed belt axes from igus

Industry-specific range

  • For applications up to -30°C (LT)
  • For underwater use (UW)
  • For splash water contact (SW)
Modular axes with belt drive

Open modular system

  • Variable shaft span of 120/160/200mm
  • Lightweight with aluminium version
  • Corrosion-free stainless steel version
Cantilever axis with toothed belt drive

Cantilever axis

  • Permanently installed drive unit
  • Max. axial load: 50N
  • Lightweight
Electrical toothed belt axis

Toothed belt axis with motor

  • Defined stroke lengths (300/500/1000mm)
  • Maintenance-free operation without external lubrication
  • Fast assembly
Modular axes with belt drive

Low-profile linear axis ZLN-40

  • Low-profile design, 27mm height
  • Vertical load from 30N
  • With NEMA stepper motors and EC/BLDC direct current motors
drylin® tandem toothed belt axis 1080

ZLWT tandem toothed belt axis

  • Compact tandem toothed belt axis with two toothed belts in one unit
  • Ready for connection with motor and control system
  • drylin® W exchange bearings
Econ toothed belt axis

Econ toothed belt axis

  • Quiet operation and low profile design
  • Toothed belts with spring pre-load
  • Torsion-resistant anodised aluminium profile
  • Loads up to 20N

Advantages of toothed belt axes

100% lubrication-free

Quiet operation

Slim design

Underwater use

Specifically for continuous operation

Cost-effective

Structure of a toothed belt axis

Toothed belt axis from igus in cross section
DDX

Drive technology configurator

Individual toothed belt axes according to your wishes

  • Fast and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery*

Application examples with toothed belt axes

Offshore robots - Inspection, cleaning & repair

Remotion drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

More application examples

AWB

Free sample & white paper

Sample

Miniature lead screw sample

Drive technology white paper

White paper download

Further information on toothed belt axes

Is there a possibility for easy and quick maintenance?

  • Direct and clever maintenance on the rail
  • Wear-resistant sliding element made of iglidur J200
Pillow blocks

What technical data is there for linear units with toothed belt drive?

Technical data

Which motors can I connect to the toothed belt axes?

Electric motor for toothed belt axis

Drive torque and load

Drive torque and load

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation