White paper for battery production

Components for battery production

Next level battery manufacturing - particle-free. Lubrication-free. IPA-approved

igus products for battery production

Innovative products for battery production

Handling of battery cells


Certified products for the dry cleanroom

What is a dry cleanroom?

Why is dry cleanroom important?

  • Higher product quality: reduced contamination leads to higher quality and reliability of battery cells
  • Longer service life: minimising chemical reaction extends battery life
  • Safer working environment: strict control over hazardous materials increases safety for personnel

Cable guide systems

TPE energy and signal cables

Tested quality for dry cleanrooms

Table 1: STANDARD dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
E6 (IPA report 2303-1408)ISO 4ISO 4ISO 4
TRC.ESD + fibre-rod (IPA report 2309-1461)ISO 4ISO 4ISO 5
Table 2: PRE-AGEING dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
SKS28 (IPA report 2411-1575)*ISO 4ISO 4ISO 4
E14 (IPA report 2411-1575)ISO 4ISO 4ISO 4
Table 3: AGEING BEHAVIOUR dry cleanroomTime / double strokes
Time: After running-in phase | double strokes: 0Time: After 2 months | double strokes 3.2 millionTime: After 4 months | double strokes: 5.1 millionTime: After 6 months | double strokes: 7.5 millionTime: After 8 months | double strokes: 10 millionTime: After 10 months | double strokes: 15 million
e-skin*ISO 4ISO 4ISO 4ISO 4ISO 4ISO 4
E6*ISO 4ISO 4ISO 4ISO 5ISO 5ISO 5

Product brochure and further information

Cleanroom brochure

Cleanroom product brochure

igus corner

XXL sample box

ESD products

Information on ESD

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation