Teaser News

drygear gear and gearbox technology product innovations 2025

New products in autumn 2025

Apiro® trapezoidal thread lead screw with 4:1 ratio

  • Lightweight and efficient thanks to the use of
  • motion plastics®
  • Up to 98% less downtime thanks to automated lane adjustment
Apiro® trapezoidal thread lead screw
To the product

iglidur® A500 gear

  • Compliant with EU Regulation 10/2011 EC
  • Higher running performance
Worm gear slewing ring bearing
To the product

Aluminium profile with plastic gear rack elements

Universal joint
To the product

New products in spring 2025

drygear worm gear

  • Version with ball bearings
  • Convenient operation with hand wheel and clamping mechanisms for strong component positioning
Worm gear ball bearing
To the product

drygear worm gear

  • Version with PRT slewing ring bearing
  • Position indicator and hand wheel ensure user-friendly handling and high accuracy during adjustment
Worm gear slewing ring bearing
To the product

drygear universal joint

  • Power transmission between the gearboxes
  • Stainless universal joints are resistant to corrosion
  • NEW: Now available in new installation size Ø12mm!
Universal joint
To the product

New products in autumn 2024

drygear Apiro® gearbox

  • Available gear ratios: 4:1, 8:1, 32:1, 64:1
  • Output torque: 2.5Nm
  • Output: Coupling with diameter according to selection
  • Stainless steel version for wet areas
Apiro® ES version
To the product

drygear universal joint

  • Power transmission between the gearboxes
  • Permissible torque transmission of up to 12Nm tested in the igus laboratory
  • Stainless universal joints are resistant to corrosion
Universal joint
To the product

drygear flex shaft

  • Minimum bend radius: 120mm
  • Shaft diameter: 8mm
  • Material: stainless steel
  • Also available in customised lengths upon request
Flex shaft
To the product

Check list
Configurator
Gear sample

igus newsletter

Don't miss any more igus news

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation