drylin - best coefficient of friction, lowest wear

Materials

Optimum combination of materials

iglidur J

  • Maintenance-free dry operation
  • Low coefficient of friction with all materials
  • Excellent wear resistance
  • Very low moisture absorption
example

iglidur J200

  • Absolutely maintenance-free
  • Extreme service life on hard anodised aluminium
  • Low coefficient of friction with anodised aluminium
  • Excellent wear resistance with anodised aluminium
JUM20Q

iglidur X

  • Absolutely maintenance-free
  • Temperature resistance -100°C to +250°C in continuous operation
  • Universal chemical resistance
  • Very low moisture absorption
example

iglidur E7

  • Quiet operation due to good dampening properties
  • Extremely low coefficient of friction
  • Self-lubricating due to incorporated solid lubricants
  • Corrosion-free
  • Very low moisture absorption
drylin materials 3
drylin materials 4
service life shafts
AWM(P):Hard-anodised aluminium shaft h10 or h8
SWM:Hardened and ground steel shaft, h6, (AISI 1055)
EWM:Hardened and ground stainless steel shaft, h6, (AISI 440C)
EEWM:Hardened and ground stainless steel shaft, h6, (AISI 420C)
hv:Hard chrome-plated and ground steel shaft, h7, (AISI 1055)

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation