Cleanroom products up to ISO Class 1

Components for display robots or pick-and-place applications in semiconductor manufacturing and microelectronics

  • Save on installation space and weight
  • Low noise and low vibration
  • Fast delivery and easy installation
  • Easy-to-open e-chains for quick cable replacement
  • Tested long service life with guarantee: > 50 million double strokes
  • Chains, cables and connectors available individually from batch size 1 – or as a complete system from a single source

White paper

e-skin flat white paper

Energy supply systems for the cleanroom

  • increase plant efficiency
  • generate higher production line yields
  • use energy supply systems more sustainably

Cleanroom compatible products

Energy chains

Cleanroom compatible e-chains

Cables and hoses

Cleanroom-compatible cables and hose

Linear guides

drylin T linear guide suitable for cleanrooms

Slewing ring bearings

PRT slewing ring bearing suitable for cleanrooms
LCA News Apiro

Easy and safe cleaning: Study on drygear Apiro in hygienic design

  • Easy and safe cleaning of cost-effective gearboxes made of solid plastic thanks to open design
  • Modular design for manual and motorised
  • adjustments
  • Quick conversion possible
  • Installation without special tools
  • High product compatibility

Predictive maintenance in cleanroom applications

"Pure" world premiere ...


Products according to cleanroom class

ISO 14644-1FED STD 209E GMP (non-operational) Max. particles (0.5 micron) m³ Max. particles (0.5 micron) f³ igus products that meet the standard
1N/A N/A Energy chains, Cables, Corrugated tubes, Pneumatic hoses
2N/A N/A see above
3135 see above + Linear guides
410352see above
5100A & B 3,520 100 see above
61,00035,200997 see above
710,000C352,000 9,967see above
8100,000D3,520,000 99,675 see above
9N/A 35,200,000 996,747 see above

Cleanroom tests according to ISO 14644-14 for fast customer developments


Questions & answers regarding cleanroom technology products

Cleanroom application of our products
  • respective pairing of shaft and plain bearing material
  • other application parameters such as load, speed, etc.

Successful in use in cleanroom applications

Positioning systems in electronics manufacturing

Durable energy supply systems for positioning systems in electronics production

Mingseal adhesive dispenser for camera modules

Clean energy supply for adhesive dispenser for camera modules

Filling system in laboratory technology

Lubrication-free lead screw and linear technology in filling systems for reaction vessels

Cleanroom 3D printer

Cleanroom 3D printer

e-skin flat in use in a linear system with air bearings

Linear system with air bearings for high-precision adjustments

Cleanroom application example semiconductors

Energy supply systems in semiconductor production

Cleanroom application example semiconductors

Wafer handling

Use in a laboratory unit for liquid handling.

drylin TR high helix thread nuts for laboratory equipment

Samples and further information

Cleanroom brochure

Cleanroom product brochure

igus corner

XXL sample box

ESD products

Information on ESD

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation