Products for tyre production

Lubrication-free and strong even at high speeds

Advantages of igus products:

  • Dry-running and corrosion-free
  • Suitable for high speeds
  • Insensitive to dust and dirt
  • High mechanical strength, very resilient
  • Vibration-dampening
  • Long, predictable service life
  • Simple assembly

Areas of use

Extruder machine

Coating machine

Cutting machine

Tyre production machine

Uniformity measuring machine

Warehouse robot

Gantry crane

Vulcanisation plant

Products frequently used in tyre production

E2 cable carrier with guided cable.

e-chain E2/000

  • Inner heights from 21 to 45mm
  • Openable at the left and right
  • Versatile modular interior separation
igus cable carriers in two rows with visible links and guide segments.

e-chain E4.1

  • e-chains in medium sizes
  • Inner heights from 21 to 162mm
  • Openable in inner or outer radius
Five Chainflex cables with exposed conductors in different cross-sections.

chainflex cables

  • chainflex guarantee of up to 4 years
  • Unharnessed or harnessed
  • Developed for moving applications
Two cylindrical iglidur G plain bearings made of plastic.

iglidur plain bearings

  • Maintenance-free dry operation
  • Low coefficient of friction
  • Absorbs vibrations
iglidur PRT slewing ring bearing with holes and screws.

iglidur PRT

  • For horizontal rotary movements
  • Ready-to-install slewing rings for lubrication-free dry operation
Four Dryspin threaded spindles with different sliding nuts on a light background.

drylin lead screws

  • 100% free from lubrication and maintenance
  • 100% resistant to corrosion and media
  • Weight savings of up to 88%
DryLin-W guide carriage with two rollers and a metal bracket.
  • Simple installation, maintenance-free
  • Dirt-resistant due to dry operation
  • Lightweight and quiet
drylin-ZLW linear axis with drive unit and carriage in multiple views.

drylin ZLW toothed belt axis

  • Deflection with radial deep groove ball bearing
  • Lubrication-free linear guide with polymer plain bearings
Drylin-R plain bearing on a shaft, shown in section and exterior view.

drylin R shaft guide

  • Dimensionally identical to recirculating ball bearings
  • For all shaft materials
  • Lightweight

Tested in the test laboratory for use in the real world


More information

XXL sample box

Orange igus shelf display with multiple tiers and product samples in a trade fair or presentation setting.

Online tools

Tablet with the iglidur expert system held in a production plant.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation