iglidur® Z - material data

Table of contents

    The most important specifications at a glance

    Descriptive technical specifications
    Wear resistance at +23°C- 🟧 🟧 🟧 🟧 ⬜️ +More information on wear resistance
    Wear resistance at +90°C- 🟧 🟧 🟧 🟧 ⬜️ +
    Wear resistance at +150°C- 🟧 🟧 🟧 🟧 ⬜️ +
    Sliding properties- 🟧 🟧 🟧 🟧 🟧 +Coefficient of friction, dynamic, against steel: µ 0.06 - 0.14
    Wear resistance under water- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
    Media resistance- 🟧 🟧 🟧 🟧 ⬜️ +More information on media resistance
    Resistant to edge pressures- 🟧 🟧 🟧 🟧 🟧 +
    Resistant to shock and impact loads- 🟧 🟧 🟧 🟧 🟧 +
    Dirt resistance- 🟧 🟧 🟧 🟧 🟧 +

    When do I use this material?

    • At temperatures up to +250°C, continuous, or +310°C, short-term
    • When low wear is required, especially under high radial load
    • At high surface speeds
    • For edge pressure in conjunction with higher surface pressures

    When do I use a different material?

    Temperatures

    min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
    -100°C+250°C+310°C+145°C

    Permissible surface speed

    Maximum surface speeds [m/s]RotatingOscillatinglinear
    Long-term1.51.15.0
    Short-term3.52.56.0

    Permissible pv values

    Z
    Z

    Mechanical specifications

    Friction and wear

    iglidur ZdryGreasesOilWater
    Coefficient of friction μ0.06 - 0.140.090.040.04

    Shaft materials

    Chemical resistance

    ChemicalsResistance
    Alcohols0
    Greases, oils without additives+
    Hydrocarbons+
    Fuels+
    Strong alkalines-
    Strong acids-
    Diluted alkalines+
    Diluted acids+

    Moisture absorption

    Influence of moisture absorption

    Installation tolerances

    Diameter d1 [mm]Housing H7 [mm]iglidur Z plain bearing F10 [mm]Shaft h9 [mm]
    up to 3+0.000 +0.010+0.006 +0.046-0.025 +0.000
    > 3 up to 6+0.000 +0.012+0.010 +0.058-0.030 +0.000
    > 6 up to 10+0.000 +0.015+0.013 +0.071-0.036 +0.000
    > 10 up to 18+0.000 +0.018+0.016 +0.086-0.043 +0.000
    > 18 up to 30+0.000 +0.021+0.020 +0.104-0.052 +0.000
    > 30 up to 50+0.000 +0.025+0.025 +0.125-0.062 +0.000
    >50 to 80+0.000 +0.030+0.030 +0.150-0.074 +0.000
    >80 to 120+0.000 +0.035+0.036 +0.176-0.087 +0.000
    > 120 up to 180+0.000 +0.040+0.043 +0.203+0.000 +0.100

    Thermal conductivity

    Coefficient of thermal expansion

    Compressive strength

    Vacuum

    Radioactive radiation

    Free sample box

    Buy iglidur Z products in the online shop

    • Large selection of moulds and materials
    • Available within 24 hours
    • No minimum order value
    • No minimum order quantity

    Typical areas of application

    Consulting

    I look forward to answering your questions

    Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

    Shipping and consultation