Expansion of the injection moulded threaded nut range

New dryspin® Dimension DS6.35X25.4-LH

New thread sizes
  • Smoother running due to tighter manufacturing tolerances and rounded tooth geometry as standard
  • Up to 50.9% cheaper compared to metal sliding thread nuts
  • Up to 25% less wear compared to POM+PTFE (dimension 10X3) View test report here
  • No grease or oil in the screw drive and long-lasting use thanks to patented asymmetry
  • Service life of the lead screws can be calculated online

product range [mm]: Longer service life due to asymmetry

TypePart numberThreadd1d2d5b1b2ABC
Cylindrical injection moulded threaded nutDST-□SLM-C-01-DS6.35X25.4DS6.35X25.46.3512-12-11--
Injection moulded threaded nut with flangeDST-□FLM-C-01-DS6.35X25.4DS6.35X25.46.35123.2124111218

The new dimensions of the dryspin® high helix lead screw at a glance

Further important information:

The dimensions of the dryspin lead screw drives

  • Diameters from 4 to 50 mm and pitches from 0.5 to 100 mm
  • More than 5,000 variants in the standard programme 
  • A wide variety of materials and types
  • Our experts are happy to help with the selection
Dimensions

Are you looking for the right lead screws?

  • 100% corrosion-resistant
  • Quiet due to thread geometry
  • Up to 30% longer service life
  • And many other advantages
Suitable lead screw

The alternative to conventional trapezoidal lead screws

  • Quiet and vibration elimination due to rounded teeth
  • Longer service life thanks to asymmetry
  • Higher efficiency due to optimised flank angles
  • 100 % corrosion-free, self-locking and many other advantages
16x5

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation