The alternative to trapezoidal threads

We have tested it: Smoother running, less vibration

Alternative trapezoidal thread
  • Tighter manufacturing tolerances
  • Rounded teeth
  • Optimised flank angle and flank angle for plastic nuts
  • Optimised asymmetry compared to DIN 103.

The alternative dryspin® thread dimensions to DIN 103 at a glance

DS10x3
DS14x4
  • Available in right-hand and left-hand thread
  • Higher stiffness
  • Higher speed due to dryspin® geometry
DS18x4
  • Available in right-hand and left-hand thread
  • Optimised flank angle
  • Quiet and vibration-free running
10x2
10x2

Wear test: The Ds10x3 dimension beats competitors and trapezoidal thread

lead screw technology

dryspin® me right round: Tighter manufacturing tolerances = improvement by a factor of 3

Tighter manufacturing tolerances

Up to 25 % less wear: dryspin® beats trapezoidal thread and competitors

25%  less wear

Quiet, vibration-free and higher speeds thanks to rounded tooth flanks

Quiet operation with vibration dampening

100 % lubrication- and maintenance-free: Suitable for long-lasting applications

Lubrication-free alternative

Up to 30% longer service life

Corrosion-free injection moulded thread

Fast processes and short delivery times no minimum order quantity

Fast processes

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation