Extension of the product range

New dryspin® Dimensions DS3.5x1-RH, DS20x5-LH and DS20x10-LH

New lead screw sizes
  • Quiet running thanks to rounded tooth geometry and longer service life due to asymmetry
  • Up to 30% longer service life due to thread asymmetry
  • Ongoing test series in the internal test laboratory
  • Lubrication-free operation and easy cleaning thanks to corrosion-resistant AISI 304 stainless steel
  • Free online tool for spindle machining without prior CAD knowledge, incl. 2D dimensioned drawing and live price

Saving with sliding threads: Technical data and product range [mm]

Part No.Threadd1 -0,1 [mm] d3 -0,1 [mm] PL max.Weight [kg] Number of gears Pitch angle [°]
DST-LS-32X5-R-ESDS32X53227.653,0005.4012.85
DST-LS-6.35X25.4-L-ESDS6.35x25.46.354.125.41,0000.17851.85

The new dimensions of the dryspin® threaded spindles at a glance

Further important information:

The dimensions of the dryspin lead screw drives

  • Diameters from 4 to 50 mm and pitches from 0.5 to 100 mm
  • More than 5,000 variants in the standard programme 
  • A wide variety of materials and types
  • Our experts are happy to help with the selection
Dimensions

Are you looking for the right lead screw nuts?

  • A wide variety of materials and types
  • Lubrication- and maintenance-free running, low coefficient of friction and high efficiency
  • Up to 50.9 % less procurement costs for metallic lead screw nut
Suitable lead screw nuts

The alternative to conventional trapezoidal lead screws

  • Quiet and vibration elimination due to rounded teeth
  • Longer service life thanks to asymmetry
  • Higher efficiency due to optimised flank angles
  • 100 % corrosion-free, self-locking and many other advantages
16x5

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation