Bearing products, conveyor rollers, and gearboxes for palletising and conveyor technology

Adjustable lateral guides

Lane adjustments

Roller conveyors

Roller conveyors

Conveyor belt bearing support

Conveyor belt bearing support

Knife edge transitions

Knife edge transitions

Fixed plates

Fixed plates

Storage and buffer systems

Storage and buffer systems

Drive and conveyor chains

Drive and conveyor chains
  • Good absorption of edge loads
  • Chemical-resistant and corrosion-free
  • Low wear rates, long service life

Overhead conveyor systems

Overhead conveyor systems
  • Cost-effective
  • Extremely low wear
  • Dirt-resistant

Adjustable lateral guide/lane adjustment

Adjustable lateral guide
Linear axis
  • Wide range of linear tables with lead screw, toothed belt and drive as an option
  • From plastic to systems made of stainless steel that are very flexurally rigid
apiro
  • Modular gearbox system for automation solutions
  • Modular, simple, cost-effective
  • For lane adjustments, pusher tasks, rotary tables, rotary axes and more
Bevel gears
apiro curve adjustment

Lane adjustment with Apiro gearboxes

Modular, cost-effective, customised

Format adjustment products

Products for format adjustment at a glance

Roller conveyors

Roller conveyor bearing support
xiros conveyor rollers
  • Low wear with high running performance
  • Tube made of aluminium, stainless steel, carbon or PVC
  • Wide range available from stock
xiros ball transfer units
  • Heavy-duty ball transfer units for all kinds of applications
  • Housing made of the material xirodur allows for lubrication-free and maintenance-free operation
xiros conveyor roller
  • Wide range of ball bearings for all kinds of applications
  • Completely free from lubrication and maintenance thanks to special polymers

Highlights

Two-component ball bearings

Two-component silent bearings

Dissipative conveyor roller

Electrostatic dissipative conveyor roller

White paper conveyor rollers

White paper

Seven tips for selecting the optimum conveyor rollers

Conveyor belt bearing support

Conveyor belt bearing support
Two hole flange ball bearings
  • Lightweight and cost-effective
  • Highly wear-resistant thanks to spherical balls made of the material iglidur
  • Housing in various materials
Four hole flange ball bearings
  • Flange mounted bearing with plastic or cast iron housing
  • For high loads
  • Spherical ball made of the lubrication-free and maintenance-free material iglidur
Spherical insert bearings
  • Maintenance-free spherical insert bearings for metal pillow block and flange mounted bearings
  • Also available as FDA-compliant version or complete with cast iron or low-cost sheet metal housing
igubal H3 spherical insert bearing in Chimay bottling plant

User report

Conveyor belt in bottling plant: igubal replaces metal bearings

Knife edge rollers

Knife edge rollers
Knife edge rollers
  • The right material for every application
  • Whether involving high temperatures, compliance with FDA and EU/2011 or high speeds
Temperature
  • How do iglidur knife edge roller differ from other products?
  • Your benefits and information about the material iglidur at a glance
Special knife edge roller geometries
  • Request individual components via injection moulding
  • Precisely customised to your application
  • Individual advice on the material and production process
Knife edge rollers at Krones AG

User report

iglidur knife edge rollers at Krones

Fixed plates

Tribo-tape at fixed plates
Tribo-tape liners
  • Exceptionally low wear
  • Various materials, e.g. for high temperatures or according to FDA specifications
  • tribotape liners are used, for example, in mechanical engineering or conveyor technology
  • The tribologically optimised surface minimises friction and ensures safe transport
Bar stock plates
  • Lubrication-free bar stock plates
  • Made of particularly wear-resistant or FDA-compliant materials, for example
Tribo-tape in a filling system
User report

tribotape in a medical filling line

Storage and buffer systems

Storage and buffer systems
Linear system and toothed belt axis
  • For positioning and adjustment tasks
  • High efficiency due to low inertia
  • Lubrication-free guide
Tribo-tape liners
  • Exceptionally low wear
  • Various materials, e.g. for high temperatures or according to FDA specifications
Medical filling system buffer table

Format adjustment product overview

Format adjustment products

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation