Radial deep groove ball bearings

xiros radial deep groove ball bearings
Ball bearing online shop

Deep groove ball bearings online shop

Deep groove ball bearing special parts
Deep groove ball bearing test rig in the test laboratory
Ball bearing service life calculation

The right deep groove ball bearing in just a few steps

Deep groove ball bearing design

Structure of deep groove ball bearing

Outer and inner ring:

Cages:

Balls:

  • Outside crowned rollers that can run directly on a profile
  • Profile rollers, e.g. B. for thread deflections
  • Thrust bearings  (special deep groove ball bearings for axial loads) and ball bearing slewing rings to support axial loads
  • Multi-axis bearings for linear and radial movements
  • Flange bearings, e.g. for installation in pipe ends (also for support/deflection rollers)
  • Double-row/two-row bearings for absorbing higher forces

Where are deep groove ball bearings used?

Deep groove ball bearings in a pool cleaner
Deep groove ball bearings in a pellet stove

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation