Products for format adjustments in the packaging industry

Automated format adjustment - also for retrofitting

drygear® Apiro format adjustment
Manual: linear guides with manual clamp

Format adjustment using clamps

Driven: linear axes driven by hand wheel

Manual format adjustment

Automated: linear axes with motor and control system

Automated format adjustment

drylin® linear modules SHT

W-rails with manual clamp

  • With absolutely lubrication-free and maintenance-free liners
  • Broadly diversified modular system
SLW linear modules

T-rails with manual clamp

  • Easy handling, maintenance-free in use
  • Robust and corrosion-free rail guides
drylin Q HKA

Square guide with manual clamp

  • Flexible linear square guides
  • With robust and lightweight aluminium profile thanks to the hollow chamber system
drylin N HK

Low-profile guide system with manual clamp

  • Flat guide rails for small installation spaces
  • Maintenance-free dry operation and low wear
drylin WW-HKX

Carriage with clamping lever

  • Carriage with integrated clamping lever
  • Safe handling and quiet clamping
drylin R with manual clamp

Shaft guide with manual clamp

  • Carriage with manual clamp for linear bearings with shaft guides
  • With anodised aluminium housing
Linear technology configurator

Linear technology configurator

drylin W sample box

Sample box linear guide

Success story

Success story: Format adjustment


dryspin

Lead screw technology

  • Lubrication-free and maintenance-free nuts and lead screws
  • Trapezoidal threads, high helix threads and metric threads in more than 5,000 versions from stock
Lead screw technology without PTFE

NEW Lead screw technology without PTFE

  • Made of vibration-dampening iglidur R
  • High positioning accuracy
  • Completely lubrication-free and maintenance-free
drylin® linear modules SHT

Linear axes based on rails

  • Based on drylin W linear rails
  • Torsion-resistant aluminium double shaft profiles
SHT linear modules

Linear axes with double shaft profile

  • Customised configuration of shaft and lead screw materials and carriage lengths
  • Completely lubrication-free adjustment
drylin SLR heavy duty linear module

NEW Heavy duty linear modules

  • Linear module for high loads
  • Simple alignment via dowel pins, without additional bottom clamps
Compact linear module for tight installation spaces

NEW Linear axis for tight installation spaces

  • Manually or electrically adjustable
  • Torsion-resistant double rail in silver or black
Hygienic-design SHT

NEW Linear axis in hygienic design

  • Constructed according to hygienic design specifications (EHEDG and DIN EN 1672-2)
  • Optimum flushability
ZLW linear modules

Flat lead screw linear axes

  • Extremely flat design with lateral lead screw arrangement
  • Lubrication-free and maintenance-free
drylin SLWT

Linear axes with two lead screws

  • SLW linear module with double lead screws and carriages
  • Wide load-bearing surface and high flexibility in the design of the drive
drylin® SLN

Compact lead screw linear axes

  • Designed for confined installation spaces
  • Particularly light and quiet but at the same time robust design
Angular gearbox

Angled gearbox for synchronisation

  • Lightweight housing
  • Rust-proof and lubrication-free
  • Gear ratio available from 1:1 to 1:5
Gears

Wear-resistant gears

  • Highly wear-resistant gears available with no minimum order quantity
  • Customised 3D printing on request and ready to ship within three days
Gear made from iglidur AD210

NEW Detachable gear

  • For the food industry
  • Optically and magnetically detectable
  • FDA-compliant
apiro synchronising gearbox

Apiro synchronisation gearbox

  • Modular gearbox system for the synchronisation of multiple adjustments
  • For modular and cost-effective automation
Linear technology configurator

Linear technology configurator

Sample

Sample linear axis

wipotec

Success story: Format adjustment


drylin with motor

Linear axes with stepper motors

  • Powerful stepper motors with anti-rotation feature
  • Find the right drive for your application with the product finder
drylin with motor and control system

Linear axes with motor control

  • Control system for defining travels, positions, speeds and service life.
  • Fast commissioning, intuitive user interface
Angular gearbox

Angled gearbox for synchronisation

  • Lightweight housing
  • Rust-proof and lubrication-free
  • Gear ratio available from 1:1 to 1:5
Gears

Wear-resistant gears

  • Highly wear-resistant gears available with no minimum order quantity
  • Customised 3D printing on request and ready to ship within three days
Gear made from iglidur AD210

NEW Detachable gear

  • For the food industry
  • Optically and magnetically detectable
  • FDA-compliant
apiro

Apiro synchronisation gearbox

  • Modular gearbox system for the synchronisation of multiple adjustments
  • For modular and cost-effective automation
Curve adjustment

Synchronised cam adjustment

  • Modular system for modular and cost-effective automation solutions
  • Savings on set-up costs
Control unit for motors

NEW Control unit for motors

Drive technology configurator

Drive technology configurator

Success story

Success story: Format adjustment

Applications packaging technology

More success stories

igus blogs

Format adjustment without lubrication. Is that possible?

Format adjustment lead screw

Which are the available versions of linear axes with lead screw drive?

Format adjustment linear axis

Lead screw vs. toothed belt drive: Which linear axis should I choose?

Format adjustment linear axis

Lane adjustment made easy with Apiro

apiro lane adjustment

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation