Test laboratory for polymer ball bearings

This is what awaits you on our test laboratory page:

    test rig in the ball bearing test laboratory

    Radial deep groove ball bearing test rig:

    • Test rigs with integrated sensors (DAQ) for simultaneous measurement of wear, load absorption up to 250 N, various service life and temperature tests
    • max. speed: 5,000 rpm
    • Movement: Outer ring stops, inner ring rotates
    • installation size: 6000
    Materials engineer at the radial deep groove ball bearing test rig
    DAQ measuring system

    Rotation test rig:

    • Tests at high speed and low loads (5,000 rpm, 10 N)
    • Ongoing tests with in-house xirodur® materials and iglidur® cage materials
    • installation size: 6000
    xirodur® material in testing
    • Left: unreinforced material, before test
    • Right: unreinforced material, after test
    iglidur® G material in testing
    • Left: reinforced iglidur® material, before test
    • Right: reinforced iglidur® material, after test

    Ball bearings under water: igus® vs. metal bearings

    Metallic bearing corrodes after just a few hours

    Ball bearings under water: the test result

    Which ball bearings are suitable for electroplating?

    Consulting

    I look forward to answering your questions

    Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

    Shipping and consultation