xirodur ball bearing materials

B180 - cost-effective all-rounder

xirodur® B180 - specifications
  • Longest service life
  • Extensive product range
  • Low wear
  • Good resistance to chemicals and medium temperature resistance

A500

xirodur® A500 - specifications
  • Temperature resistance
  • Very good chemical resistance
  • Special product
  • For vacuum and autoclaving applications

F180

xirodur® F180 - specifications
  • Antistatic dissipative material
  • Supports the dissipation of undesired electrostatic charge

F182

xirodur® F182 - specifications
  • Electrostatically conductive
  • Lower surface resistance (volume resistivity <104Ωcm) than xirodur F180

C160

xirodur® C160 - specifications
  • Very good chemical resistance
  • Low-cost material compared to A500
  • Low media absorption

B181

xirodur B181 - specification
  • The food-safe all-rounder
  • Ideal as visible part

S180

xirodur® S180 - specifications
  • The all-rounder in black for visible parts

MT180

xirodur® MT180 - specifications
  • All individual components with USP Class VI // DIN EN ISO 10993
  • For use in medical technology

F500

xirodur® F500 - specifications
  • Ideal for the semiconductor industry
  • Electrostatically conductive with volume resistance of <104Ωcm
  • Resistant to temperatures from -50 to +150°C
  • Extremely resistant to chemicals

S180LF

xirodur® S180LF - specifications
  • Low outgassing (low fogging)
  • Specifically for automotive interiors
  • Special designs possible

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation