Robust energy chains and cables for the mining an bulk handling technology

Ship unloader
  • Corrosion-free
  • cost-effective, modular design
  • Durability with minimum maintenance
  • Resistant to dirt, chemicals and high temperatures
  • Proven, tested material with igus® system guarantee
  • Low weight with high stability
  • TÜV-Tested

Suitable products for bulk handling systems

Series P4.1 e-chains
  • Travelling distances up to 800 m and more
  • High filling weight up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Longer service life thanks to maintenance-free tribopolymer plain bearings
e-chains® series 4040RHD/5050RHD
  • Travel distances up to 1000 m and more
  • Cable load up to 50 kg/m
  • Speeds of up to 6 m/s possible
  • Different roller types for optimum application customisation
i.Sense EC.P system
  • Continuous tension and thrust force measurement using a special sensor
  • If the force is exceeded, the system is signalled and, if necessary, switched off to prevent consequential damage
Energy supply systems ready for connection
  • Procurement optimisation: one system, one part number
  • Save time: 95 % less assembly time
  • Reduce assembly time: less machine downtime
Steel guide trough
  • For long travel distances
  • Very stable and robust
  • For extreme loads
Rotating energy supply
  • rotation angle 540° (in one plane)
  • rotation angle of 900° and more with Multi Rotation Module variant
  • Rotation speed up to 360°/s
Motor cable CFCRANE
  • For highest voltages and powers
  • flame-retardant
  • UV resistance
  • Oil resistance
CFLG.LB fibre optic cable
  • For highest loads at 5 x d
  • Sliding applications (horizontal) of 400 m and more
  • UV-resistant, with TPE outer jacket
Pneumatic hose
  • abrasion-resistant
  • oil-resistant
  • Coolant resistant
  • Halogen-free
i.Cee
i.Sense

Success stories

e-chain system for bulk goods technology in India
Conveyor system in aluminium oxide production outdoor storage

Energy chains in aluminium oxide production outdoor storage

e-chain system for bulk goods technology in India

World record with 670m

e-chain system in Tušimice lignite power plant

Lignite excavator

Ship unloader

Ship unloader

Taconite mine

bulk handling in taconite mine

More information

Reclaimer
Learn more
Engineering team meeting

Engineering service

Learn more
Installation service

installation service

Learn more
e-chain with trough

Long travel distances

Learn more

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation