Rotating energy supply for all media in a complete system

Standards can be adapted flexibly and efficiently

Product experts in conversation

Engineering service

White paper on rotating energy supply

Design tips for rotary movement

Reverse Bend Radius configurator

Online configurator

The new standard for circular movements

Teaser SRM

SRM: Steel Rotation Module

Teaser SRM-L

SRM-L: Steel Rotation Module Light

Polymer Rotation Module

PRM: Polymer Rotation Module

Special solutions for special applications

Static rotating energy supply

Static rotating energy supply, one-piece

Teaser SRM-V

SRM-V: Steel Rotation Module Vertical

Teaser PRM-V

PRM-V: Polymer Rotation Module Vertical

  • rotation angle up to 540° (in one plane)
  • rotation angles of 900° and more are possible with the igus® multi-rotation module
  • Maximum rotation angle in minimum installation space
  • Rotation speed of up to 360°/s
  • Lighter and more compact than static guide troughs
  • Minimum displacement force and maximum service life
  • Module design with standardised mounting variants
  • Integrated strain relief and cable routing directly in the guide trough
  • Determine rotating energy supply quickly and reliably via CAD configurator

What does "reverse bend radius" mean?

What does "MRM" mean?

MRM module with two levels

Your options with igus® guide trough

With consoles

With roof

Integrated guidance

Tube trough

Reverse e-chains®

Suitable products and tools

chainflex cables for Reverse Bend Radius applications

Fail-safe cables for rotary guide systems

Rotating energy supply systems for various applications

Energy chains for circular and spiral movements

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation