Energy supply systems for long travels

What you find on this page

    Download "Long travels" assembly manual!

    Assembly manual

    NEW: drive-chain

    drive-chain

    NEW: rol e-chain P4HD.56R

    P4HD.56R rol e-chain

    NEW: iSet complete solutions

    Complete systems for long travels

    E4.1 series

    E4.1 energy chain
    • Inner heights: 30-800mm
    • Suitable for demanding applications
    • Undercut design for optimum lateral stability
    • Outer and inner link for quick assembly

    E4/4HD series

    E4/4HD energy chain
    • Inner heights: 56-80mm
    • High stability
    • Ideal for heavy-duty applications
    • With crossbars every link

    P4.1 series

    P4.1 energy chain
    • Inner heights: 56-80mm
    • Travels up to 800m and more
    • Speeds up to >5m/s
    • Intelligent wear monitoring possible

    P4 series

    P4 rol e-chain profile
    • Inner heights: 32-42mm
    • Travels up to 800m and more
    • Speeds up to >10m/s
    • Fill weights up to 7kg/m

    rol e-chain

    rol e-chain®
    • Inner heights: 32-80mm
    • 75% less drive power
    • Speeds of up to 6m/s possible
    • Uniform rolling resistance

    autoglide

    autoglide energy chain
    • Inner heights: 32-80mm
    • 75% less drive power
    • Speeds of up to 6m/s possible
    • Uniform rolling resistance

    Where are energy chain systems used?

    Travel: 615m

    Travel: 615m

    Speeds: up to 10m/s

    Speeds: up to 10m/s

    High loads: 100kg/m

    High loads: 100kg/m

    Efficiency: 57% less energy

    Efficiency: 57% less energy

    Quiet operation

    Quiet operation

    Dirt & dust

    Dirt & dust

    Temperatures

    Temperatures
    Temperatures

    Acids and chemicals

    Acids and chemicals

    Your application not listed?

    Project enquiry

    Your benefits at a glance

    Tušimice
    • Long travels of 1,000 metres and more
    • All media, e.g. electrical, hydraulic and pneumatic energy, as well as digital signals - electrical or with light - and liquid media can be supplied in parallel
    • No unnecessary interfaces
    • Fill weight up to 100kg/m
    • Low travel noise
    • High energy efficiency with rollers energy chain
    • Service life of 10 years and more with energy chain and cable
    • Robust in all applications such as wind, weather, dirt, chemicals and bulk goods
    • Quick installation and retrofit of cables and hoses

    System comparison

    Energy chain systems instead of motorised cable reels

    Energy chain systems instead of motorised cable reels

    Energy chain systems instead of busbar systems

    Energy chain systems instead of busbar systems

    Energy chains systems instead of festooning

    Energy chains systems instead of festooning

    From consultation to installation

    Engineering projects and customised solutions

    Engineering projects and customised solutions

    Installation and aftersales service

    Installation and aftersales service

    Other products for long travels

    Motor cable CFCRANE

    Motor cable CFCRANE
    • For maximum voltages and performances
    • Flame-retardant
    • UV resistance: High
    • Oil resistance: oil-resistant (based on DIN EN 60811-2-1)

    CF300.UL.D motor cable

    CF300.UL.D motor cable
    • For very high loads
    • Gliding applications of 400m and more
    • Indoor and outdoor applications, UV-resistant
    • UV resistance: High

    CFLG.LB fibre optic cable

    CFLG.LB fibre optic cable
    • For maximum stress at 5 x d
    • Outer jacket: TPE
    • Gliding application (horizontal) of 400m and more
    • UV resistance

    Sensor for position-sensitive push/pull force measurement EC.PP

    Sensor for position-sensitive push/pull force measurement EC.PP
    • Positioning system integrated in e-chain
    • Provides information on position-dependent push/pull forces
    • Use position information from the application for other purposes

    Steel guide trough

    Steel guide trough
    • Extensive range of sizes for almost all e-chains®
    • Very easy and universal installation
    • Very strong and robust steel guide trough for special applications in harsh environments

    Condition monitoring i.Sense

    Condition monitoring i.Sense
    • Safe shutdown or alarm function in the event of a system fault
    • The system stops when the force is exceeded
    • Individually programmable and event logging in the data memory

    Harnessed energy chain systems

    Harnessed energy chain systems
    • 95% less harnessing time
    • Reduce installation time
    • Plug & Play solutions, e.g. for bulk handling

    plane-chain

    plane-chain
    • Exceptionally compact design
    • Fail-safe and maintenance-free
    • Protected by housing
    • For high speeds

    i.Cee Wonderbox

    • Contactless system monitoring
    • Predictive service life statements for each individual chain link
    • Space-saving, external installation at the fixed end

    "Rise of chain", "Wind load" and "Long travels" test

    The rise of chain in long travels

    The rise of chain in long travels

    Wind load in long travels

    Wind load in long travels

    Consulting

    I look forward to answering your questions

    Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

    Shipping and consultation