Ball screw drive vs dryspin lead screw drive

Maintenance-free even with short strokes

Support of high loads

Can a plastic threaded nut withstand high static loads?

Cost down

How can I reduce the acquisition costs by 61.5 %?

Ball screw drives

  • Regular lubrication and maintenance required
  • Faster susceptibility to corrosion
  • High weight
  • Running noise
  • Not well suited for short strokes

dryspin® lead screw nut

100% lubrication-free

Lubrication-free dryspin lead screw drives

maintenance-free dry operation thanks to drylin® lead screw technology

maintenance-free dry operation thanks to drylin® lead screw technology

Robust and with known connection dimensions

  • Connection dimensions & Pitches identical to standard ball screw nuts
  • Lubrication- & maintenance-free thanks to iglidur® J high-performance polymer
  • Favourable due to plastic injection moulding
  • Robust and stable type
  • Available in 2 sizes for threads in ø 14/16 and 18/20

Up to 34.4 % weight saving

Save 88% weight
Save 88% weight

100% corrosion-free

Corrosion-resistant

Regular maintenance work due to corrosion?

The dryspin® technology gives rust no chance

Recirculating ball nut vibrating

Ball screw nut

Quiet operation with vibration dampening

dryspin® technology

Advantages and disadvantages

dryspin® lead screws

  • OEM applications possible due to design flexibility, e.g. for small installation space
  • Very flexible adjustment options for lead
  • spindle diameter and threaded nut design
  • More favourable alternative
  • No external lubrication necessary
  • Smooth running
  • Dirt-resistant, robust and corrosion-free
  • Insensitive to static loads
  • Lower weight
  • Variety of materials: heavy duty, high temperature or FDA approval
  • Predictable service life

Recirculating ball bearing

  • High precision, hardly any axial or radial play
  • Low coefficient of friction
  • Industry with high dynamic loads
  • Very high efficiency up to 100
  • Hardly any dimensional flexibility
  • Recirculating ball bearing and guideway assemblies with an external return system cause audible noise
  • Sensitive to high static loads due to point contact of the balls
  • Relatively high weight

Dimension table for our dryspin® lead screw technology

Dimensions table

Product range

Lead screw nuts

Lead screw nuts
  • Various types
  • In 7 different materials
  • Save up to 50.9 % costs

Lead screws

Lead screws
  • Steep threads, trapezoidal threads and metric threads
  • In 5 different materials
  • Up to 30 % longer service life

Special geometries & accessories

Special designs and accessories
  • Special designs for every application
  • Accessories for lead screw nut and spindle
  • Our experts will be happy to advise you personally

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation