iglidur® Q - material data

Table of contents

    The most important specifications at a glance

    Descriptive technical specifications
    Wear resistance at +23°C- 🟧 🟧 🟧 🟧 ⬜️ +More information on wear resistance
    Wear resistance at +90°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Wear resistance at +150°C- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
    Slide property- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel, dry: 0.05 - 0.15
    Wear resistance under water- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
    Media resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on media resistance
    Resistant to edge pressures- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Resistant to shock and impact loads- 🟧 🟧 🟧 ⬜️ ⬜️ +
    Dirt resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +

    When do I use this material?

    • For pivoting applications
    • For very good abrasion resistance, especially under extreme loads
    • For extreme pv values
    • When the bearing needs to be insensitive to dirt

    When do I use a different material?

    Temperatures

    min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
    -40°C+135°C+155°C+50°C

    Permissible surface speeds

    Maximum surface speed [m/s]RotatingOscillatinglinear
    Long-term1.00.75.0
    Short-term2.01.46.0

    Permissible pv values

    Mechanical specifications

    Friction and wear

    iglidur QdryGreasesOilWater
    Coefficient of friction μ0.05 - 0.150.090.040.04

    Shaft materials

    Chemical resistance

    MediumResistance
    Alcohols+ up to 0
    Greases, oils without additives+
    Hydrocarbons+
    Fuels+
    Strong alkalines0
    Strong acids-
    Diluted alkalines+
    Diluted acids0 to -

    Moisture absorption

    Influence of moisture absorption

    Installation tolerances

    Diameter d1 [mm]Housing H7 [mm]iglidur Q plain bearing E10 [mm]Shaft h9 [mm]
    up to 3+0.000 +0.010+0.014 +0.054 -0.025 +0.000
    > 3 up to 6+0.000 +0.012+0.020 +0.068 -0.030 +0.000
    > 6 up to 10+0.000 +0.015+0.025 +0.083 -0.036 +0.000
    > 10 up to 18+0.000 +0.018+0.032 +0.102 -0.043 +0.000
    > 18 up to 30+0.000 +0.021+0.040 +0.124 -0.052 +0.000
    > 30 up to 50+0.000 +0.025+0.050 +0.150 -0.062 +0.000
    >50 to 80+0.000 +0.030+0.060 +0.180 -0.074 +0.000
    >80 to 120+0.000 +0.035+0.072 +0.212 -0.087 +0.000
    >120 to 180+0.000 +0.040 +0.085 +0.245 -0.100 +0.000

    Thermal conductivity

    Coefficient of thermal expansion

    Compressive strength

    Vacuum

    Radioactive radiation

    Free sample box

    Buy iglidur Q products in the online shop

    • Large selection of moulds and materials
    • Available within 24 hours
    • No minimum order value
    • No minimum order quantity

    Typical application areas

    Agricultural machinery

    Consulting

    I look forward to answering your questions

    Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

    Shipping and consultation