motion plastics for automation in the catering industry

Automate services in restaurants and cafés with robotics, bearing technology, and e-chains

What would you like to automate?

Removal and dispensing

Product removal

Food preparation

Food preparation

Transport and serving

Serving

Removal and dispensing

Buy or build your own robot gantry systems

  • Dirt-resistant, as no lubrication is required
  • Quick and easy assembly
  • Up to 30 kg load capacity, 0.5 mm precision and 1.5 m/s speed

Articulated arm robot

  • High flexibility: freely selectable end effectors
  • Lightweight construction
  • Return of investment (ROI) after 4 to 7 months
  • Lubrication-free and dirt-resistant

profile guides

drylin W profile guide
  • 14 rail profiles, 50 slide variants
  • 100 % maintenance and lubrication-free
  • Resistant to dirt, dust and moisture
  • Up to 40 % cheaper than recirculating ball bearing slides

Transmission gearbox

drygear Apiro
  • Motorised or manual drive
  • Splash-proof
  • Lightweight
  • Lubrication-free

Food-grade plain bearings

Food-compliant plain bearings
  • FDA and EU regulation compliant
  • Good media resistance
  • Universally applicable

Cables for moving applications

chainflex cables

Small energy chains

e2.1
  • Quick and easy filling
  • Integrated brake for smooth, quiet running
  • Reduced installation space due to small bend radius

Success stories: Withdrawal and issue

Preparation

delta robot for food applications

  • 660 mm working chamber diameter with 180 mm working chamber height
  • Self-lubricating and maintenance-free drylin® ZLW toothed belt axes
  • Ready for connection with stepper motor and D1 dryve motor controller

drylin stepper motors

Stepper motor
  • Powerful stepper motor
  • Find the right drive for your application with the product finder

robolink ReBeL robots

drylin ZLW axis 7
  • Lightest cobot on the market
  • Robot available with or without control system
  • Payload 2 kg including tools

Worm gear with turntable

Apiro worm gear
  • Dry operation thanks to tribologically optimised plastic
  • Splash-proof and lightweight
  • Large selection of accessories available

Lead screws and nuts

dryspin lead screw technology
  • Completely lubrication- and maintenance-free lead screw technology
  • Low coefficient of friction and high service life

Rod end with female thread

Rod end with female thread KCRM
  • Detectable rod end for the food industry: made from FDA and EU 10/2011-compliant materials
  • No chance for dirt thanks to new design

Small energy chains

e2.1
  • Quick and easy filling
  • Integrated brake for smooth, quiet running
  • Reduced installation space due to small bend radius from 28 mm

Success stories: Preparation

Egg-cracking machine
Automated cocktail machine
Cocktail machine
Barobot

Transport and serving

Barista robots: buy complete systems or build them yourself

  • High flexibility: freely selectable end effectors with 2-5 degrees of freedom (DOF)
  • Design and simulate online, including parts list
  • With or without motors, with or without control system

robolink ReBeL robots

robolink DP
  • Lightest cobot on the market
  • Robot available with or without control system
  • Payload 2 kg including tools

drylin ZLW 7th axis for robot

  • Flexible robot use instead of rigid kinematics
  • Adapter kit incl. preparation of suitable e-chain systems
  • Integration into the igus ® Robot Control

Gearboxes with stepper motors

Stepper motor
  • Moving loads quickly
  • Addition to the Apiro® modular gearbox system
  • cost-effective and precise stepper motor

ball bearings

xiros ball bearings

Food-grade liner

Tribo-tape liner
  • Low coefficient of friction
  • High wear resistance
  • FDA-compliant

Harnessed energy supply systems

readychain
  • Ready-to-connect modules
  • Assembled directly by the manufacturer
  • Transport & Perfect assembly

Success stories: Transport and serving

MyAppCafé coffee robot
RBTX

RBTX® - The online platform for robotic components

Tested for real use in the test laboratory

blog Vending machinery

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation