Cobot made from high-performance plastic

What is a cobot?

  • Cobots can be flexibly integrated into different applications.
  • This type of robot takes on tasks that are monotonous, time-consuming or even dangerous for humans.
  • Cobots made of high-performance plastic such as the ReBeL are particularly light at just 8kg, easy to operate and amortise very quickly thanks to their low price.

It's a ReBeLution for €4,970

What does a cobot cost?

Tech facts about the igus cobot

strength icon

Up to 2kg payload

reach icon

Up to 664mm reach

DOF icon

Up to 6 degrees of freedom

speed icon

Speed max. 7 picks/min

repeatability icon

Repeatability ±1.0mm

icon scale

Weight 8.2kg

icon cobot

Confirmed by the Institute for Occupational Safety

icon cleanroom

Cleanroom Class 4

icon silent

58.2dBA

icon energy

40W average consumption

icon weight

2.5kg max. load

Cobot control software

Cobot control software
Cobot control software
  • Test all igus kinematics before you buy with the free and licence-free software
  • With pre-programmed projects for all igus robots, single axes and AGVs
  • Intuitive 3D interface with simulation of the robot

ReBeL Academy

ReBeL Academy

What are the application areas of cobots?

Where is the ReBeL cobot manufactured?

Soldering oven

PCB assembly in Germany

Lay cables

Assembly

ReBeL software installation

Software installation

ReBeL cobot quality assurance

Quality assurance

Current cobot models in the ReBeL series

ReBeL® cobot 6 DOF

REBEL-6DOF-00

ReBeL® seventh axis

ZLW-20200S-7TH-REBEL-01-1000

ReBeL® cobot workstation

RBTX-TRUP-0001

Online shop

Low Cost Automation online shop

Cobot configurator

ReBeL® configurator

Appointment for demo

Appointment for ReBeL® live demo

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation