Buy service robots or build them yourself

Buy service robots or build them yourself

  • FDA-compliant components
  • No lubricants or maintenance work despite 24/7 use
  • Robots capable of human-robot collaboration (cobots)
  • Modular gearbox system for any possible expansion of the automation solution
  • Save installation space and weight
  • Fast delivery and assembly
  • Service life calculation
  • Quiet and low vibration
RBTX

For mobile applications: AGV and multi-axis articulated robots as a complete system on RBTX

▲ Tech up
  • More automation options thanks to mobility
  • Plug & play integration between AGV and robolink® DP
▼ Cost down
  • Save time and money thanks to ready-to-use integration including software and hardware
  • Expected ROI after 12 to 18 months
Restaurant_automation

Restaurant automation

  • No machine downtime: component service life predictable online
  • Fast ROI after 4 to 7 months
  • Hygienic and insensitive to dirt
ReBeL

Cobots for service robotics

  • No control cabinet; control system integrated in the base
  • Pick-up and delivery services
  • Pick & place tasks
  • Assembly aid
Automation applications

Further automation ideas

Low Cost Automation highlight 2021: ReBeL modular gearbox system for cobots

  • Build your own service robot with the modular ReBeL gearbox system
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • Start directly with the robot kinematics using fully integrated strain wave gears
  • Maintenance-free components in lightweight design
  • Available from 2022
  • 25 to 50% lighter than conventional multi-axis robots thanks to igus® high-performance polymers
  • Tested in the Low Cost Automation laboratory
  • Can be controlled with the igus® Robot Control, a control system for all robots

Selected motion plastics for the service robot

drylin W profile guide

drylin® W profile guide

  • 100% free from maintenance and lubrication
  • Resistant to dirt, dust and moisture
  • Very quiet operation
  • Up to 40% more cost-effective than recirculating ball bearing guides
drygear Apiro

drygear® modular gearbox system

  • Application temperature: +5 to +50°C
  • Suitable for splash water
  • Lightweight
  • Lubrication-free
iglidur for FDA

iglidur® A181 plain bearings

  • Compliant with FDA and EU regulations
  • Good media resistance
  • Universally applicable
  • The universal bearing for food contact

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation