Handling and Automation with Low Cost Robotic for the Plastics Industry

Handling and automation

The IAP1 sprue picker

Areas of application for Low Cost Automation in the plastics industry

Products for the automation of processes in the plastics machinery industry

ReBeL cobot
readychain
  • Pre-assembled energy supply systems, e.g. for handling robots on the injection moulding machine
  • Delivered in 3-10 days
igus sprue picker IAP3
  • For lateral engagement in stripper and ejector moulds
  • Total opening to closing cycle in 1.25 s
drylin room linear robot
  • Standard programme dispatched in 24 hours
  • Individually configurable
  • load up to 75 kg, stroke up to 6 m
robolink
  • Reach 620 and 790 mm
  • max. Payload 3 kg
  • With and without integrated control system
drylin delta robot
  • As a kit or pre-assembled
  • Reach 360 / 660 mm
  • Pick rate of 60/min.
chainflex
  • Sold by the metre or assembled
  • Suitable for high loads
  • Fail-safe with 36 months warranty

Application examples

Injection moulding machine

Cable guidance for removal robot in injection moulding machine

Room linear robot for pick & place application in logistics

Condition monitoring and predictive maintenance: smart plastic for energy chain and bearings

Predictive maintenance smart plastics
Learn more now
smart plastics plain bearings
Learn more now

smart plastics complete set
Handling and automation
Linear bearings smart plastics
Automation

More information

smart plastics
chainflex control cable

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation