iSet - Sophisticated engineering made simple. Complete sets in just three clicks!

iset

Long travels (up to 24m) from the igus modular system

Complete E4.1 sets

Self-guiding, for energy and data transmission

Complete autoglide 5 set

Enclosed energy chain system, protected from wind and weather

Complete basic flizz set

Corrosion-protected rotation (up to 360 degrees) in confined spaces

Complete PRM set

Very long travels (up to 200m) with high strength

Complete 4040RHD set

Ideal for X- and Y-axis and hose system reinforcement

Complete sets for the DIY CNC milling machine

Problem solver in particularly adverse environmental conditions

Complete sets for top drive systems

Ready-to-install solutions for the industrial Internet of Things

smart plastics

Safe guidance of energy, data and air in ONE system

iSet micro flizz

Long unsupported travels, strong, vibration-proof and compact

iSet YE

The new standard for circular movements of up to 380 degrees

Complete SRM set

For travels of 5-15m height on trusses

Complete zig-zag set for stroke heights of up to 15m

Suitable products

chainflex cables
  • Largest range with 1,354 cable types
  • Fail-safe with a 4-year guarantee
  • Available from lengths starting at 1m within 24 hours
Buy chainflex cable
smart plastics
  • Condition monitoring
  • Avoid costly production stoppages due to unplanned plant downtime
  • Reduce maintenance and repair work
To the products

You might also be interested in

Energy chains shop
Buy energy chains now
Bestselling energy chains
To the bestsellers
Energy chain configurator
To the energy chain configurator
Knowledge Base energy chains
To the energy chains knowledge base

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation