Cleanroom cable

chainflex® cables in the cleanroom

What is cleanroom all about?

Cleanroom

What is a cleanroom?

Cleanroom test laboratory

How does the cleanroom work?

Cleanroom

What are the requirements for materials and machines used in the cleanroom?

Cable range for cleanrooms - CFCLEAN

E6.1
CFCLEAN

The advantages of our cleanroom cable

  • No bending of the system due to stiff jacket cables
  • Low restoring forces thanks to highly flexible stranded structure, special conductor and the absence of an outer jacket
  • chainflex® CFCLEAN customised to the application with up to 21% weight reduction compared to conventional cable
  • Approx. 16% smaller diameter compared to standard jacket cable on the market
  • Available from 1m
  • Conductor prototypes: ready in 48 to 72 hours
  • All industry-standard core cross section combinations: Data, bus, control, motor - from stock, with up to 4-year guarantee*

Convince yourself of our quality

all CFCLEAN

Team power in the cleanroom

e-skin flat configurator with CFCLEAN

This is the e-skin® flat

  • Highly efficient in the prototype phase
  • Maximum availability thanks to simple replacement of defective elements
  • Conserves resources as only individual elements are replaced in the event of damage
e-skin flat

What is new about the CFCLEAN?

e-skin-flat-white paper

Revolutionising overall equipment effectiveness. Flat cable guide system e-skin flat and CFCLEAN vs. PTFE trackless cables

  • increase system efficiency
  • generate higher production line yields
  • use cleanroom energy supply more sustainably
  • can increase flexibility
  • and much more ...

Further cleanroom-compatible products from igus

Energy chain series E6.1

E6.1
  • Very quiet due to small pitch and "brake" in the stop-dog system
  • (E61.29.070.055.0 at 1m/s = 32dB(A) according to igus-internal test 4479)
  • Extremely low vibration
  • Connector principle with low abrasion (no pin/bore connection)
  • Hardly any polygon effect, resulting in "smooth" operation
  • Even interior without interfering edges for long service life of cables and hoses
  • E61.29 series: crossbars can be swivelled open from both sides and removed in the inner and outer radius
  • Weight saving of approx. 30% compared to the E6 system
Cleanroom applicable drylin linear guide
drylin for cleanroom applications
PRT slewing ring bearing suitable for cleanrooms
More about slewing ring bearing PRT-04

Cable for use in dry cleanroom

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation