Energy chains for cleanroom applications

Energy chains for cleanroom applications

Over 9,000 energy chain series certified for cleanroom applications ISO Class 1 to 5 1)

e-skin® flat cable guidance system

e-skin flat with stranded structure as an alternative to trackless cables

  • Cleanroom-compatible in accordance with IPA ISO Class 1
  • Modular and compact design
  • Cable can be removed in minutes
  • With customised CFCLEAN stranded structure for high reliability
  • Service life over 57 million double strokes
  • Available from stock
  • No minimum order quantity

e-skin corrugated tube

e-skin corrugated tube

Energy chain system series T3

Energy chain system series T3

Energy chain system series E3

Energy chain system series E3
Result according to DIN EN ISO 14644-1SeriesReport No.Speed [m/s]
ISO Class 1SKF12O/SKF12C e-skin single pod system IG 2102-1212 0.5 / 1.0 / 2.0
ISO Class 1 e-skin flat 3 layers IG 2107-1242 0.5 / 1.0 / 2.0
ISO Class 1 SKS28.068.02.1 e-skin soft + cable IG 1907-1125 0.5 / 1.0 / 2.0
ISO Class 1 SKY28.068.02.1 e-skin hybrid IG 1907-1125 0.5 / 1.0 / 2.0
ISO Class 1 SK28.068.0500.02.1 IG 1907-1125 0.5 / 1.0 / 2.0
ISO Class 1 E61.29.050.075.0 IG 1303-640 0.5 / 1.0 / 2.0
ISO Class 3 E6.29.050.055.0 IG 0308-295 1.0/2.0
ISO Class 1 E3.15.040.075.0 IG 0704-400 0.5
ISO Class 2 1500.050.038.0 IG 1303-640-1 0.5 / 1.0 / 2.0
ISO Class 5 T3.29.050.038.0 IG 1303-640-1 0.5
ISO Class 2 E14.3.038.0 IG 0308-295 1.0
ISO Class 3 2500.05.055.0 IG 0308-295 2.0
ISO Class 3 E6.29.060.150.0 IG 0704-400 0.5
ISO Class 5 E4.32.10.063.0 IG 1303-640-1 0.5 / 1.0 / 2.0
ISO Class 3 280.10.100 IG 0308-295 1.0
Fraunhofer IPA tests

igus cleanroom products in comparison

Flat cable guide e-skin flate-skin corrugated tubeC6 energy chainEnergy chain E6/E6.1Commercially available ribbon cables
Class 1 according to EN ISO 14644-1 Continuous cleanroom tests in the IPA-certified igus cleanroom laboratory
Modular design ⬤⬤⬤⬤⬤ ⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Components individually interchangeable X
Quick filling, openable ⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⬤ ⬤⬤⬤⬤⬤ ⬤⬤⬤⬤⬤ X
Fast delivery ⬤⬤⬤⬤⭘ ⬤⬤⬤⭘⭘ ⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⬤ ⬤⬤⭘⭘⭘
Easy maintenance ⬤⬤⬤⭘⭘ ⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⬤ ⬤⬤⬤⬤⬤ ⬤⭘⭘⭘⭘
Available from stock X
Can be shortened X
Can be widened XX
High productivity rate ⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘
No minimum order quantity X
Cost-effective ⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⬤ ⬤⬤⬤⭘⭘
Suitable for unsupported applications ⬤⬤⬤⬤⭘ ⬤⬤⬤⭘⭘ ⬤⬤⬤⬤⬤ ⬤⬤⬤⬤⬤ ⬤⬤⭘⭘⭘
For high dynamics ⬤⬤⬤⭘⭘ ⬤⬤⬤⭘⭘ ⬤⬤⬤⬤⬤ ⬤⬤⬤⬤⬤ ⬤⬤⬤⭘⭘
Space-saving ⬤⬤⬤⬤⬤ ⬤⬤⬤⭘⭘ ⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⭘ ⬤⬤⭘⭘⭘
Fill weight ⬤⬤⭘⭘⭘ ⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⬤ ⬤⬤⬤⬤⬤ ⬤⬤⭘⭘⭘
Up to 4-year guarantee X
Saves resources X
Everything from one source (chain, cable, connector)
Products also available individually X
Quiet, smooth operation ⬤⬤⬤⬤⬤ ⬤⬤⬤⬤⭘ ⬤⬤⬤⬤⭘ ⬤⬤⬤⭘⭘ ⬤⬤⬤⬤⭘
Online calculation of service life XXXX
Online interior separation configurator In preparation X
Suitable for the following industries Electrical manufacturing, 3C industries, bonding dispensers, semiconductors, FPD production, medical technology, microelectronics, AOIElectrical manufacturing, 3C industries, dispensers, glass cutting, semiconductors, FPD production, microelectronics, AOIElectrical manufacturing, semiconductor industry, FPD production, microelectronics, panel robots, packagingElectrical manufacturing, semiconductors, FPD production, microelectronics, panel robots, packaging, plotters, medical technologyElectrical manufacturing, 3C industries, microelectronics, semiconductor industry, FPD production
  1. Individual series of various igus® e-chains® from the e-skin, E6, E6.1, T3, E3, E2/000, E4.1 and easy chain® families have been certified in accordance with DIN EN ISO 14644-1 ISO Class 1 to ISO Class 5 by the IPA Fraunhofer Institute (Report IG1303-640-1, IG0704-400, IG308-295 and IG 1907-1125). This corresponds to over 9,000 parts in the e-chain® product range of the same design/principle.
  2. Individual sizes from the drylin® product range "T", "N" and "W" have been certified according to DIN EN ISO 14644-1 ISO class 3 to ISO class 6 by the IPA Fraunhofer Institute (Report IG308-295). This corresponds to 197 parts from the drylin® product range of the same design/principle.

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation