Multi-axis energy chain for heavy-duty applications

Heavy-duty triflex R TRHD.142.300.0

TRHD.142.300.0
Tech up triangle

Improved technology

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Technical data for TRHD.142.300.0

Cross-section TRHD.142.300.0
Cross-section TRHD.142.300.0
  • Outer width: 142.2mm
  • Inner width: 127.5mm
  • Height of inner chamber: 53.7mm
  • Core element made of stainless steel
  • Bend radius of 300mm
  • Chain can be opened from the outside, which makes it easier to insert cables

Options for mounting brackets

With flange

Strain relief TRHD with flange

Without strain relief

triflex R HD mounting bracket without strain relief

Where is the heavy-duty chain used?

YE32 energy chain

e-dispenser 2.0
Easy to use in existing systems

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation