Energy chains for horizontal energy supply

Guide cables horizontally and save costs

guidelok horizontal system

Energy chains for horizontal energy supply
  • Unsupported
  • No settling of chips
  • Modular system with few parts
  • More cost-effective than many steel chains
  • Open trough systems possible
  • Chips can fall through

basic flizz

Enclosed energy supply system for long travels
  • Low-maintenance system up to 100m
  • Protection against weather and dirt
  • Standardised and modular design
  • Easy wall mounting
  • Optional attachment to floor or ceiling

micro flizz

Compact horizontal energy supply system
  • Chain is safely guided in a special groove
  • Can be controlled via stationary control cabinet
  • Acceleration of up to 50m/s²
  • Operating speed of up to 6m/s
  • Data rates of up to 10Gbit/s
  • Little space required

Horizontal travels of more than 1,000 metres

Horizontal energy supply system for extremely long travels
  • Long travels of 1,000m and more
  • Parallel guidance of all cables
  • No unnecessary interfaces
  • Fill weight of up to 100kg/m
  • Low travelling noise
  • High energy efficiency with rol e-chains
  • Service life of ten years and more with energy chains and cables
  • Robust in all applications involving wind, weather, dirt, chemicals, bulk goods etc.
  • Quick installation and retrofitting of cables and hoses
3D CAD portal

3D CAD portal

The advantages of igus energy chain systems

  • Gentle on cables
  • Lightweight, modular, strong, quiet, easy to open
  • Supply energy, data, fibre optic cable, oil and air in one system
  • Configurable online
  • Predictable service life
  • Easy and low-maintenance, simple to install
  • Large standard catalogue

Alternative energy supply systems from igus

Energy chain systems instead of motorised cable reels

Energy chain systems instead of motorised cable reels

Energy chain systems instead of busbar systems

Energy chain systems instead of busbar systems

Energy chains systems instead of festooning

Energy chains systems instead of festooning
smart plastics

Service life monitoring for all e-chains

  • New sensor technology enables measurement of percentage wear levels of the pin/bore connection
  • Cost reduction through clear measurement of product service life - Avoidance of premature replacement of the e-chain system®
  • Output of service life information and warning messages via HMI or local network systems
  • Transmission of sensor and dynamic data via newly developed LoRa module

Selected application examples

Energy supply systems for long travels

Lignite excavator - conveyor unit

Energy chain system for sewage plant

basic flizz instead of cable drum

Energy chain system in the food industry

micro flizz in the food industry

All application examples with igus energy chains

More information on energy chains

chainflex® cables for motion
Go to chainflex shop
Test laboratory for igus® energy chains
To the test laboratory
Online tools for igus® energy chains
To the tool overview
Download energy chain catalogue
Order free printed catalogue

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation