The alternative to cable trolleys: energy chain systems

What is the difference between energy chain systems and festoon systems?

Energy chain systems

  • Approx. 50 % less cable (52 m cable length with centre-fixed and approx. 100 m travel)
  • Approx. 800 mm system height
  • Approx. 10 % less steel construction (for the cable station)

Cable trolley

  • Approx. 115 m cable (115 % travel length) for 100 m travel
  • Approx. 3,500 mm length for the " "cable loops", system height approx. 5,000 mm

For maximum service life with optimised design - P4HD.56R heavy-duty roller chain

E4.1 system

E4.1 system

E2/000 system

E2/000 system

System 4040R/5050R

System 4040R/5050R

System 4040HD/5050HD

System 4040HD/5050HD

P4.1 system

P4.1 system

Predictive maintenance

Predictive maintenance

chainflex cables

chainflex cables

readychain harnessing

readychain harnessing

Selected application examples

Bulk handling crane
STS crane
RTG crane

You might also be interested in

Energy chain systems in crane facilities

Energy chain systems in crane facilities

Energy chain systems instead of motorised cable reels

Energy chain systems instead of motorised cable reels

Energy chain systems instead of busbar systems

Energy chain systems instead of busbar systems

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation