Drive technology solutions

DRE_GEN_drylin_drive_econ_series_XX_1

The right linear axis for every challenge

From extremely small and light to particularly robust and large:

econ

Econ series: cost-effective solutions

  • Cost-effective and maintenance-free entry-level models
  • With lead screw and toothed belt drive
  • Cost-effective components manufactured via injection moulding
  • Configured and supplied ready for installation according to customer requirements
FDA

Hygienic design series: FDA-compliant axes

  • FDA-compliant plastics and approval in accordance with EU Regulation 10/2011
  • No product contamination due to the absence of product lubrication
  • Resistance to temperature and corrosion
  • Resistance to chemicals, acids, alkaline and alcoholic cleaning agents
FDA

Miniature series: for extremely small installation spaces

  • Comprehensive product range with the smallest linear axes to save installation space
  • Particularly light and quiet linear modules
  • Drive with lead screw or toothed belt
  • Manual and motorised solutions with integrated electric motor
  • Robust design
stainless steel

Stainless-steel series: robust and corrosion-free

  • Resistant to chemicals
  • Extremely robust design
  • With corrosion-resistant steel components
  • Plain bearings available: iglidur® J = standard, iglidur® A180 = FDA-compliant, iglidur® X = high temperature
  • Individual configuration possible
heavy duty

Heavy-duty series: for high loads

  • Suitable linear axes for particularly high loads of up to 25,000N
  • Robust hard-chromed steel shafts and self-locking trapezoidal threads
  • Self-locking trapezoidal threads
  • Various installation sizes
  • Also available with multi-carriage options
heavy duty

Waterproof series: for splash water and underwater applications

  • Linear axes for extreme conditions
  • Low inertia due to low intrinsic mass of guide and carriage
  • 100% lubrication-free design with plain bearings
  • Variable stroke length
  • Lightweight and corrosion-resistant
HTX

High-temperature series: up to 180°C

  • Shafts and lead screw made of stainless steel
  • Bearing material iglidur X
  • Carriages and trusses made of anodised aluminium
  • Suitable for temperatures of up to 180°C, e.g. for industrial or medical furnaces and more
EX protection

EX protection series: particularly safe

  • For applications in highly sensitive environments such as flour production, woodworking or paint shops
  • Earthing for voltage reduction
  • Customised stroke lengths of up to 2,000mm
  • Carriage lengths of 100/150/200mm
Linear module SLWP

Carbon series: extremely light and metal-free

  • High-strength carbon manufactured via the pultrusion process
  • Tribologically optimised drylin W rail profile made of carbon
  • 25% lighter than aluminium, 75% lighter than steel
  • Anti-magnetic
Anti-reflect

Anti-reflective: black product series

  • Reduction of interfering reflections
  • Ideal for high-precision measuring systems and light-sensitive work areas
  • Discreet look in black

Application examples of drive technology

Special measuring setup with lead screw axes

Drive technology application example Art Robotics

3D printer for concrete l Lubrication-free solution in a dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

Further application examples

AWB

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation