FDA linear technology

drylin products FDA-compliant

Authorisation in accordance with EU Regulation 10/2011

Your advantages with FDA-compliant linear guides

FDA-compliant

FDA-compliant

Lubrication-free icon

Lubrication-free

Hygienic icon

Hygienic

Corrosion-free

Corrosion-free

Maintenance-free

Maintenance-free

fastfood

Suitable for food


FDA-compliant products

drylin W profile rails

fda_section_1
  • Double and single rail
  • Hygienic design of all components

drylin W profile carriages

fda_section_2
  • Also available for small installation spaces
  • econ carriages

drylin W linear housing

fda_section_3_
  • According to hygienic design guidelines
  • Rounded corners and edges

drylin R liners

section_fda_liners
  • FDA-compliant/EU-compliant igus polymers
  • For open and closed housings

drylin R linear plain bearing

section_fda_plain_bearings
  • Linear adapters with the same dimensions for recirculating ball bearings
  • Made of solid plastic or stainless steel

drylin R linear shafts

fda_section_5
  • For unsupported and supporting applications
  • In desired length or completely machined

Linear module SHT with lead screw

_fda_section_6_
  • Robust linear modules in four installation sizes
  • Can be configured individually

SLW with lead screw

fda_section_7
  • Modular design from the drylin W linear system
  • Variable configurations, XY table also available

ZLW linear axis with toothed belt

section_fda_toothed_belt
  • Variable system widths
  • From narrow installation space to hygienic design

High helix/trapezoidal thread

_section_fda_lead_screw
  • High helix thread/trapezoidal thread/metric thread
  • Customised lead screw machining online

Cylindrical lead screw nuts

section_fda_lead_screw_nuts_1
  • Made from igus polymers that comply with FDA/EU
  • Service life calculation online

Flange lead screw nut

section_fda_lead_screw_nuts_2
  • Secure fastening
  • Largest online thread shop

hygienic design

From the study to series production

Stefan Niermann
The carriage of our new drylin linear guide in hygienic design is made entirely of plastic and has an open design with no dead space. The system can be completely flushed - even with CIP processes - and is therefore hygienic.

Stefan Niermann

Head of Business Unit Linear Technology

Interview with Lebensmittel Technik

Download interview with Stefan Niermann as PDF

Free drylin FDA sample

section_sample_FDA

Download white paper

section_whitepaper

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation