Stainless steel linear modules SHT drylin®

Robust, corrosion-free and resistant to chemicals

Tech up

  • Individually configurable
  • Resistant to chemicals
  • Robust design
  • With corrosion-resistant steel components AISI 303, AISI 316 and AISI 316Ti
  • Choice of plain bearings: iglidur® J = Standard; iglidur® A180 = FDA-compliant; glidur® X = High temperature

The installation sizes of the SHT-ES stainless steel linear modules

Stainless steel linear module drylin SHT installation size 08
  • Carriage length: 65mm
  • Maximum stroke length: 300mm
  • Shaft diameter: 8mm
Stainless steel linear module - drylin SHT installation size 12
  • Carriage length: 85mm
  • Maximum stroke length: 750mm
  • Shaft diameter: 12mm
Stainless steel linear module - drylin SHT installation size 20
  • Carriage length: 130mm
  • Maximum stroke length: 1,000mm
  • Shaft diameter: 20mm
Stainless steel linear module - drylin SHT installation size 30
  • Carriage length: 180mm
  • Maximum stroke length: 1500mm
  • Shaft diameter: 30mm

Technical options for the SHT series

drylin lead screw material and lead screw design

Lead screw design

Stepper motor for igus linear modules

Electric drive systems: electric motors from igus

igus plain bearing liners

Bearing materials

Configured, designed and ordered in just a few minutes

Configure linear axes with lead screw drive from igus online
  • SHT stainless steel linear axis in customised length
  • Single and multi-slide system
  • Optional configuration of an individual drive journal
  • Automatic creation of a 3D model of the linear table
  • Export of the linear axis in many different 2D and 3D formats
  • 2D dimensioned drawing of the assembly as PDF
  • Complete parts list available as PDF download
  • and much more

More stainless steel linear axes

Stainless steel SHT linear axis with lead screw drive
  • FDA-compliant
  • For washdown
  • Wide gaps
Stainless steel linear axis with lead screw drive
  • Selectable plain bearing material
  • FDA-compliant with iglidur A180 plain bearing
  • High temperature iglidur X bearing, works in up to +250°C
Lead screw axes with motor
  • Flat system height of 40mm
  • Stroke lengths up to 2000mm
  • corrosion-free due to 304 SS and 316 stainless steel

drylin® technical accessories - control elements

Accessories for drylin linear modules and linear axes
  • Accessories for manual positioning and format adjustment
  • Mounting and fastening options
  • Stepper and DC motors for electrical operation

Not all stainless steels are the same

The principle: "sliding instead of rolling"

Plain bearing materials for stainless steel linear axes from igus

Customer application examples

Plant for the visual inspection of components

Fast and reliable test & measurement

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

AWB

More application examples

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail 

Shipping and consultation