Ball transfer units

Plastic ball transfer units

What will you find on this page?

Advantages and disadvantages of ball transfer units

Advantages

  • Facilitates the transport of heavy loads on smooth surfaces
  • Easy movement in all directions, which improves manoeuvrability
  • Installation is straightforward and does not require complex tools
  • Available in different sizes and materials to meet different industry requirements
  • Extremely durable and require minimal replacement when properly maintained, which is easy on the wallet

Disadvantages

  • Quite unstable on uneven surfaces; can make loads uncontrollable
  • Not suitable for very high loads, as the pressure on individual balls can cause damage
  • Can generate noise during prolonged use, which can be disturbing in quiet environments
  • Small particles such as dirt or swarf can restrict the movement of the balls
  • Less effective at high speeds; precision of movement may be affected

What are the advantages of ball transfer units from igus?

How are the plastic ball transfer units constructed?

Ball and support balls made of POM

Ball made of POM, support balls made of stainless steel

Ball made of stainless steel, sliding insert made of iglidur® J3B

Ball transfer table with igus ball transfer units

Areas of application for ball transfer units

Selection criteria

  • Material selection: Depending on the application and requirement profile, there are solid plastic solutions as well as hybrid solutions made of plastic and stainless steel
  • Surface finish: Consider whether a smooth or non-slip surface is required, depending on the goods being transported. The size and shape of the tracks should be suitable for your application to ensure smooth operation
  • Installation environment: Check the available installation space dimensions and mounting options for correct installation. Clamping rings are available as accessories in the online shop.

Installation and maintenance

Frequently asked questions

Consulting

I look forward to answering your questions

Treotham Automation Pty Ltd. (Distributor)(64) 7849 0281Write e-mail

Shipping and consultation